Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product OBG5000-R101-2P1-IO
Not available for purchase
Not available for purchase

Retroreflective sensor ML6-54-G/25/115/136

ML6-54-G/25/115/136
  • Precision sensor for standard applications
  • Miniature design with very robust and versatile mounting options
  • Reliable recognition of reflective objects and clear glass
  • Two machines in one: clear object detection or reflection operating mode with long range
  • Teach-in switch for setting the contrast detection levels
  • Automatic adjustment in case of soiling in contrast detection mode
  • Rear mounting option for easy mounting without mounting bracket

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  ML6-54-G/25/115/136

Product Description
Retroreflective sensor for standard applications, miniature design, clear object detection, 6 m detection range, red light, light/dark on, 2 push-pull outputs, fixed cable
General specifications
Effective detection range0 ... 3.5 m in TEACH mode 0 ... 5 m at switch position "N"
Reflector distance0 ... 3.5 m in TEACH mode 0 ... 5 m at switch position "N"
Threshold detection range6 m
Reference targetH85-2 reflector
Light sourceLED
Light typemodulated visible red light , 660 nm
Polarization filteryes
Angle deviationmax. ± 1°
Diameter of the light spotapprox. 40 mm at detection range 1 m
Opening angle1.7 °
Ambient light limit
Continuous light40000 Lux
Modulated light5000 Lux
Functional safety related parameters
MTTFd980 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow: switching state ; Operating reserve ; Teach-In
Control elements5-step switch for setting the contrast detection levels.
Contrast detection levelsswitch position I: 10 % - clean, water filled PET bottles
switch position II: 18 % - clear glass bottles
switch position III: 40 % - coloured glass or opaque materials
adjustable due to Teach-In switch
Electrical specifications
Operating voltage10 ... 30 V DC
Ripplemax. 10 %
No-load supply current< 15 mA at 24 V DC
Output
Switching typelight/dark on, programmable
Signal output2 push-pull (4 in 1) outputs, complementary, short-circuit proof, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2.5 V DC
Switching frequency1 kHz
Response time500 µs
Conformity
Product standardEN 60947-5-2
Compliance with standards and directives
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -2000 Hz, 10 g in each X, Y and Z directions
Approvals and certificates
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP67 / IP69K
Connection2 m fixed cable
Material
HousingABS
Optical facePMMA
CablePUR
Massapprox. 50 g
Dimensions
Height31.4 mm
Width13.9 mm
Depth18 mm

Classifications

SystemClasscode
ECLASS 13.027270902
ECLASS 12.027270902
ECLASS 11.027270902
ECLASS 10.0.127270902
ECLASS 9.027270902
ECLASS 8.027270902
ECLASS 5.127270902
ETIM 9.0EC002717
ETIM 8.0EC002717
ETIM 7.0EC002717
ETIM 6.0EC002717
ETIM 5.0EC002717
UNSPSC 12.139121528

Details: ML6-54-G/25/115/136

The ML6 series is characterized by a robust, powerful and standard design in a miniature housing. The housing offers IP67/IP69K degree of protection, a food-grade lens, highly visible LEDs and robust all-metal bushings for mounting. Adjustable and tamper-proof sensors with a double push-pull output are available. The sensors have a high ambient light limit. Reflections from the background are suppressed. The unusually small, sharp light spot and the quick response time offer maximum switching precision on object edges. Clearly visible red light sources facilitates alignment. A high-performance fixed focus background suppressor is a useful feature. The sensors are suitable for precise object detection and open up a wide range of application fields.

Datasheet: ML6-54-G/25/115/136

DatasheetFile TypeFile Size
Datasheet ML6-54-G/25/115/136PDF437 KB
Fiche de données ML6-54-G/25/115/136PDF432 KB
Datenblatt ML6-54-G/25/115/136PDF442 KB
Hoja de datos ML6-54-G/25/115/136PDF441 KB

Documents: ML6-54-G/25/115/136

Instruction leafletsFile TypeFile Size
Instruction leaflet / BeipackzettelPDF571 KB

CAD+CAE: ML6-54-G/25/115/136

CADFile TypeFile Size
CAD 3-D / CAD 3-DSTP790 KB

Approvals+Certificates: ML6-54-G/25/115/136

CertificatesFile TypeFile Size
Canada USA UL Ordinary LocationPDF493 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)PDF227 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)PDF224 KB

Associated Products: ML6-54-G/25/115/136

Accessories
Mounting Clampfa
Mounting bracket fa
Mounting bracket fa
Mounting bracket fa
Reflector, rectangular 84.5 mm x 84.5 mm, mounting holesfa
Reflector, round ø 84 mm, central mounting holefa
Reflector with mounting holesfa
Reflector, rectangular 60 mm x 19 mm, mounting holesfa
Reflective tape 100 mm x 100 mmfa
Reflector, round ø 20.5 mm, self-adhesivefa
Reflector, round ø 25 mm, self-adhesivefa
Reflector with Micro-structure, rectangular 23 mm x 13.8 mm, diagonal mounting holefa
Reflector, round ø 50 mm, snap-in, high temperature applicationsfa
Reflector, rectangular 47.9 mm x 47.25 mm, mounting holes, fixing strapfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...