General specifications |
Design / Mounting | Motherboard based |
Installation in hazardous area | Zone 2 / Div. 2 |
Supply |
Rated voltage | 19.2 ... 35 V DC SELV/PELV |
Rated current | 210 ... 120 mA |
Power dissipation | max. 4.2 W |
Fieldbus connection |
Number of segments | 4 |
Fieldbus type | FOUNDATION Fieldbus |
Physical layer profile | profile type 114 |
ITK version | 6 |
Implementation | resource block 1x RS function block 4x MDI, 1x MDO, 1x MAI, 1x DI transducer block 16x ADM TB, 1x IO TB |
Firmware update | Ethernet |
Polarity | polarity-sensitive |
Rated voltage | 9 ... 35 V |
Rated current | 0 mA |
Ethernet Interface |
Rated voltage | max. 35 V SELV/PELV |
Port | 100 BASE-TX |
Protocol | TCP/IP and UDP/IP |
Services | ICMP , DHCP , AutoIP , HTTP |
Connection type | RJ-45 socket, 8-pin |
Transfer rate | 100 MBit/s |
Diagnostic Bus |
Connection | only for the connection to protected circuits |
Rated voltage | max. 35 V |
Number of Diagnostic Bus Channels | 2 |
Number of Diagnostic Modules/Channel | 31 Using Ethernet Interface , 8 Using Fieldbus Interface |
Termination | integrated |
Cable length/Channel | 30 m |
Indicators/operating means |
LED ERR | red: Hardware fault |
LED PWR | green: Power on |
Fault signal | buzzer on |
LINK/ACT | yellow |
CH1, CH2 | yellow: diagnostic bus activity |
Inputs |
Input I, II | |
| Input type | selectable: Frequency input , NAMUR/mechanical contact |
Frequency | |
| Connection | only passive load |
| Rated voltage | max. 35 V |
| Input frequency | 0.3 Hz to 1 kHz |
| Pulse duration | min. 50 µs |
| Accuracy | ± 1 % |
| Cable length | max. 30 m |
| Line fault detection | lead breakage , short-circuit |
NAMUR | |
| Sensor type | NAMUR sensor according to IEC/EN 60947-5-6 |
| Connection | only passive load |
| Rated voltage | max. 35 V |
| Switching frequency | 10 Hz |
| Cable length | max. 30 m |
| Line fault detection | lead breakage , short circuit |
Input III, IV | |
| Input type | NAMUR/mechanical contact |
NAMUR | |
| Sensor type | NAMUR sensor according to IEC/EN 60947-5-6 |
| Connection | only passive load |
| Rated voltage | max. 35 V |
| Switching frequency | 10 Hz |
| Cable length | max. 30 m |
| Line fault detection | lead breakage , short circuit |
Input V | |
| Input type | selectable: diagnostic bus CH 1 alarm input , NAMUR/mechanical contact |
Alarm Input | |
| Connection | only passive load |
| Rated voltage | max. 35 V |
| Cable length | max. 30 m |
| Line fault detection | lead breakage , short circuit |
NAMUR | |
| Sensor type | NAMUR sensor according to IEC/EN 60947-5-6 |
| Connection | only passive load |
| Rated voltage | max. 35 V |
| Switching frequency | 10 Hz |
| Cable length | max. 30 m |
| Line fault detection | lead breakage , short circuit |
Input VI | |
| Input type | selectable: diagnostic bus CH 2 alarm input , NAMUR/mechanical contact |
Alarm Input | |
| Connection | only passive load |
| Rated voltage | max. 35 V |
| Cable length | max. 30 m |
| Line fault detection | lead breakage , short-circuit |
NAMUR | |
| Sensor type | NAMUR sensor according to IEC/EN 60947-5-6 |
| Connection | only passive load |
| Rated voltage | max. 35 V |
| Switching frequency | 10 Hz |
| Cable length | max. 30 m |
| Line fault detection | lead breakage , short circuit |
Input VII, VIII | |
| Input type | selectable: Pt100 4-wire temperature input , NAMUR/mechanical contact |
Temperature | |
| Connection | only passive load |
| Rated voltage | max. 35 V |
| Measuring range | -50 ... 90 °C (-58 ... 194 °F) |
| Accuracy | 1 K |
| Measuring current | 1 mA |
| Lead resistance | 4.2 Ω per line |
| Cable length | max. 30 m |
| Line fault detection | lead breakage , short-circuit |
NAMUR | |
| Sensor type | NAMUR sensor according to IEC/EN 60947-5-6 |
| Connection | only passive load |
| Rated voltage | max. 35 V |
| Switching frequency | 10 Hz |
| Cable length | max. 30 m |
| Line fault detection | lead breakage , short circuit |
Humidity | |
| Measuring range | 0 ... 95 % RH |
| Accuracy | 2 % RH |
| Resolution | 0.04 % |
Outputs |
Output I | |
| Output type | selectable: diagnostic bus CH 1 , relay , NO contact |
| Contact loading | 250 V AC/ 6 A resistive load |
| Mechanical life | 1 x 105 switching cycles |
| Response time | turn-on time 7 ms , turn-off time 3 ms |
| Switching frequency | 6 min-1 full load, 1200 min-1 without load |
Output II | |
| Output type | selectable: diagnostic bus CH 2 , relay , NO contact |
| Contact loading | 250 V AC/ 6 A resistive load |
| Mechanical life | 1 x 105 switching cycles |
| Response time | turn-on time 7 ms , turn-off time 3 ms |
| Switching frequency | 6 min-1 full load, 1200 min-1 without load |
Output III | |
| Output type | selectable: common alarm , volt-free contact , NC contact |
| Connection | only for the connection to protected circuits |
| Voltage | 50 V DC |
| Current | max. 1 A |
Output IV | |
| Output type | common alarm , buzzer |
Galvanic isolation |
All circuits/FE | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Output I, II/other circuits | functional insulation acc. to IEC 62103, rated insulation voltage 250 Veff |
Ethernet/Supply | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Ethernet/other circuits | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Fieldbus/other circuits | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Diagnostic Bus/other circuits | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 |
Low voltage | |
| Directive 73/23/EEC | EN 61010-1:2010 |
Standard conformity |
Galvanic isolation | IEC 62103 |
Electromagnetic compatibility | NE 21 |
Degree of protection | IEC 60529 |
Fieldbus standard | IEC 61158-2 |
Climatic conditions | DIN IEC 721 |
Shock resistance | EN 60068-2-27 |
Vibration resistance | EN 60068-2-6 |
Ethernet | IEEE 802.3 |
Ambient conditions |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) hazardous area -40 ... 70 °C (-40 ... 158 °F) safe area horizontal DIN rail mounting
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Relative humidity | < 95 % non-condensing |
Shock resistance | 5 g 11 ms |
Vibration resistance | 1 g , 10 ... 150 Hz |
Pollution degree | max. 2, according to IEC 60664 |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 |
Mechanical specifications |
Connection type | screw terminal , pluggable |
Housing material | Polycarbonate |
Degree of protection | IP20 |
Mass | 500 g |
Dimensions | |
| Height | see dimensions |
| Width | see dimensions |
| Depth | see dimensions |
Mounting | DIN rail mounting |
Data for application in connection with hazardous areas |
FOUNDATION Fieldbus | |
| Connection | For connection to circuits with safe limited voltage according to IEC 60079-11:2011, type of protection "ic" |
| Voltage Ui | max. 35 V |
Certificate | TÜV 14 ATEX 115980 X |
| Marking | Motherboard MB-FB-GT.AD.FF.IO II 3 G Ex nA nC IIC T4 Gc , Gateway II 3 G Ex nA IIC T4 Gc |
Directive conformity | |
| Directive 2014/34/EU | EN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010 |
International approvals |
IECEx approval | IECEx TUN 14.0003X |
| Approved for | Motherboard Ex nA nC IIC T4 Gc , Gateway Ex nA IIC T4 Gc |
General information |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |