Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Rated voltage | 19.2 ... 35 V DC | |
Rated current | 150 ... 100 mA | |
Power dissipation | 3 W | |
Ethernet Interface | ||
Intrinsically safe port | 10 BASE-T/100 BASE-TX | |
Non-intrinsically safe port | 10 BASE-T/100 BASE-TX | |
Connection type | 2 x RJ-45 , IEC 60603-7 | |
Connector pinout | socket ; TIA/EIA-568-B | |
Transfer rate | 10/100 Mbit/s , Auto-Negotiation | |
Operating mode | Half/Full Duplex | |
Cable type | CAT5e S/FTP AWG 24, Installation cable, L/R ratio max. 10 µH/Ω of all strand combinations | |
I.S. cable length | typ. 100 m/20 °C | |
Total cable length | typ. 200 m/20 °C | |
Number of isolators | max. 2 in series connection | |
Indicators/operating means | ||
LED PWR | green: Power on | |
LED ACT | yellow: communication active | |
LED 10/100 | yellow ON: Transfer rate 100 MBit/s , OFF: 10 MBit/s | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Standard conformity | ||
Galvanic isolation | EN 50020 | |
Degree of protection | IEC 60529 | |
Climatic conditions | DIN IEC 721 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Ethernet | IEEE 802.3 , IEEE 802.3u | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | ≤ 95 % non-condensing | |
Shock resistance | 15 g 11 ms | |
Vibration resistance | 1 g 10 ... 150 Hz | |
Pollution degree | max. 2, according to IEC 60664 | |
Mechanical specifications | ||
Connection type | Terminals | |
Core cross-section | up to 2.5 mm2 | |
Housing material | Polyamide PA 66 | |
Degree of protection | IP20 according to EN 60529 | |
Mass | 195 g | |
Mounting | DIN rail mounting | |
Data for application in connection with hazardous areas | ||
EU-Type Examination Certificate | PTB 07 ATEX 2025 X | |
Marking | II (1) G [Ex ia Ga] IIB , II (1) D [Ex ia Da] IIIC , II 3(1)G Ex nA [ia Ga] IIB T4 Gc II 3 (1D) G Ex nA [ia IIIC Da] IIB T4 Gc I (M1) [Ex ia Ma] I |
|
Supply | ||
Maximum safe voltage | 253 V AC | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
CSA approval | CSA 15.70016295 | |
Control drawing | 116-B032 | |
Approved for | Class I, Zone 2, AEx/Ex nA [ia Ga] IIB T4 Gc Class I, Zone 2, AEx/Ex nA [ia Da IIIC] IIB T4 Gc | |
IECEx approval | IECEx PTB 09.0053X | |
Approved for | [Ex ia Ga] IIB [Ex ia Da] IIIC Ex nA [ia Ga] IIB T4 Gc Ex nA [ia IIIC Da] IIB T4 Gc [Ex ia Ma] I |
|
Certificates and approvals | ||
Patents | This product may be covered by the following patent: US7,687,791 |
System | Classcode |
---|---|
ECLASS 13.0 | 27242605 |
ECLASS 12.0 | 27242605 |
ECLASS 11.0 | 27242605 |
ECLASS 10.0.1 | 27242605 |
ECLASS 9.0 | 27242605 |
ECLASS 8.0 | 27242605 |
ECLASS 5.1 | 27242605 |
ETIM 9.0 | EC001601 |
ETIM 8.0 | EC001601 |
ETIM 7.0 | EC001601 |
ETIM 6.0 | EC001601 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
The Ethernet Isolator is an intrinsically safe isolated barrier. It enables cost effective and simple installation in hazardous areas up to Zone 0. It supports high-speed Ethernet and can be mounted in Zone 2.
At each end of the trunk, an Ethernet Isolator is installed. In combination, they provide the intrinsically safe energy limitation. The Ethernet Isolator offers a wire-based alternative to wireless LAN, fiber optic solutions, and Ex e installations.
In safe area applications, a single Ethernet Isolator can be used for galvanic isolation. The Ethernet Isolator is compatible with all IEEE standards. It provides high noise immunity and low heat dissipation in a compact housing.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Controlling and Monitoring liquid Helium at the Deutsches Elektronen-Synchrotron | ENG | 361 KB | |
Application Report - Digital Communication in Steel-Plate Manufacturing | ENG | 470 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 123 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 787 KB |
CAD 3-D / CAD 3-D | ALL | STP | 2223 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA CSA Certificate of Compliance | 14.70016295 | ALL | 89 KB | |
Europe PTB ATEX Category 3 ATEX Category (1) GD | PTB 07 ATEX 2025X | ALL | 2202 KB | |
PTB IECEx Certificate of Conformity | IECEx PTB 09.0053X | ALL | LINK | --- |
Control Drawings | ||||
control drawing CSA / Steuerzeichen CSA | ALL | 94 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1092C | ALL | 1041 KB |