Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product HiDMux2700
Not available for purchase
Not available for purchase

HART Multiplexer Master HiDMux2700

HiDMux2700
  • 32-channel
  • 24 V DC supply
  • HART field device inputs
  • RS 485 interface
  • Up to SIL3 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiDMux2700

Supply
Connectionvia Termination Board
Rated voltage20.4 ... 30 V DC via Termination Board
Rated current28 mA at 24 V , RS-485, quiescent current
Power dissipation0.7 W at 24 V
HART signal channels (intrinsically safe)
HART signal channels
Number of channels32
Signal range0.12 Vpp < signal < 1.5 Vpp
Leakage current< 3 µA at -20 ... 85 °C (-4 ... 185 °F)
Terminating resistorexternal 230 ... 500 Ω standard (up to 1000 Ω possible)
Output voltage≥ 400 mV ss (with the terminator resistance specified above)
Output resistance100 Ω or smaller, capacitive coupling
DC isolationdual capacitor each channel
Common mode voltageup to 30 V
Input impedance> 5 kΩ , according to HART specification
Input voltage range0.12 ... 1.5 V ss
Common mode voltagemax. 30 V
Differential mode clamping± 5.2 V , for transient or AC signals
Common mode clamping± 10 V , for transient or AC signals
Carrier detect levelsignal > 0.12 Vpp, carrier detection activated
signal < 0.08 Vpp, carrier detection not activated
Transmit amplitude200 Ω load, 0.43 Vpp < signal < 0.49 Vpp
500 Ω load, 1.1 Vpp < signal < 1.2 Vpp
Device typeDC isolated bus device
Impedancehigh impedance
Data link typeHART primary and secondary
Field multi point supportoption available upon request
Interface
Transfer rate9600 MBit/s, 19200 MBit/s or 38400 MBit/s, selectable via switch
Address1 ... 31 , adjustable via DIP switch
TypeRS-485, differential pair and grounding
Topologymulti point, master/slave connection
Galvanic isolation
Interface/power supply1400 Vrms
Interface/field channels500 Vrms
Power supply/field channels1400 Vrms
Indicators/settings
Display elementsLED PWR ON (power supply), one green LED
LED HART TX (HART transmission), one yellow LED
LED FAULT (lead fault), one red LED
Control elementsDIP switches at the housing side for:
- unit slave address
- baud rate
- test mode on/off
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Conformity
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity5 ... 95 %, noncondensing
Mechanical specifications
Degree of protectionIP20
MaterialPolycarbonate
Massapprox. 140 g
Dimensions18 x 106 x 128 mm (0.7 x 4.2 x 5 inch)
Height106 mm
Width18 mm
Length128 mm
Data for application in connection with hazardous areas
CertificatePepperl+Fuchs
MarkingEx-Hexagon II 3G Ex nA II T4
International approvals
CSA approval1256050
Approved forClass I, Division 2, Groups A, B, C, D; Class I, Zone 2, IIC
General information
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210190
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242692
ETIM 9.0EC001601
ETIM 8.0EC001601
ETIM 7.0EC001601
ETIM 6.0EC001601
ETIM 5.0EC001597
UNSPSC 12.139121008

Details: HiDMux2700

Product Documentation: HiDMux2700

Language Selection:
System DescriptionsLanguageFile TypeFile Size
Brief Instructions - HART Interface Solutions H-SystemENGPDF452 KB
Manuals
Manual DTM description HiDMux2700ENGPDF2278 KB
System ManualENGPDF5438 KB

Design / Simulation: HiDMux2700

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP16364 KB

Approvals: HiDMux2700

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA CSACoC 1256050ALLPDF143 KB
exida Functional Safety AssessmentP+F 02/4-11 R006ALLPDF348 KB

Associated Products: HiDMux2700

Accessories
Triconex 3604E replacement FTA, Outputs: 2 x 16 channels, 24 V DC, opto-isolated, non commoned, Short-circuit protected, Plug-n-play wiring capabilities, Number of channels: 32 unbalanced signal loopspa
Yokogawa Centum 3000 CS AAI835 replacement FTA, 32 channels of I/O, 16 channels AI and 16 channels AO, 2- or 3-wire or self powered transmitters or valves, Short-circuit protected, Plug-n-play wiring capabilities, Number of channels: 32 unbalanced signal loopspa
64-channel, 24 V DC supply, Connection of two Multiplexers to HART enabled Honeywell TDC 3000 FTA's , Redundant power supply connections, Dual RS 485 connections, HART loop connection via four 20-pin flat ribbon connectors, Compact design, Number of channels: 64 unbalanced signal loopspa
Triconex 3704E and 3720 replacement FTA, 2- or 3-wire or self powered transmitters, Outputs: 1 x 32 channels, 0 V ... 5 V differential, DC coupled, Short-circuit protected, Plug-n-play wiring capabilities, Number of channels: 32 unbalanced signal loopspa
Triconex 3701 replacement FTA, 2- or 3-wire or self powered transmitters, Outputs: 2 x 16 channels, 0 V ... 10 V differential, DC coupled (makes 32 channels), Short-circuit protected, Plug-n-play wiring capabilities, Number of channels: 32 unbalanced signal loopspa
Yokogawa Centum 3000 CS AAI135 replacement FTA, 32 channels of I/O, 2- or 3-wire or self powered transmitters, Short-circuit protected, Plug-n-play wiring capabilities, Number of channels: 32 unbalanced signal loopspa
Communication DTM, Frame application, like e. g. PACTware, must be installed separatelypa
Human machine interface, For HiDMux2700, For KFD2-HMM-16/KFD0-HMS-16pa
Device DTM, For HART multiplexers, Communication DTMpa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
H-System accessory, Connection cable between HART Communication Board and Termination Board, 34-pin cablepa
Triconex 3805E replacement FTA, 32 channels of I/O, Outputs: 4 x 8 channels, 4 mA ... 20 mA current loop, DC coupled, Short-circuit protected, HART analog output filters, Number of channels: 32 unbalanced signal loopspa
Triconex 3700A and 3721 replacement FTA, 2- or 3-wire or self powered transmitters, Outputs: 2 x 16 channels, 0 V ... 10 V differential, DC coupled (makes 32 channels), Short-circuit protected, Plug-n-play wiring capabilities, Number of channels: 32 unbalanced signal loopspa
TDC 3000 replacement FTA, Short-circuit protected, HART analog output filters, Redundant PCS wirings, Redundant power supply connections, Field terminal blocks that are Honeywell FTA compatible, Honeywell "B" size footprint, Number of channels: 32 unbalanced signal loopspa
TDC 3000 replacement FTA, Short-circuit protected, Process control system wirings, Redundant power supply connections, Field terminal blocks that are Honeywell FTA compatible, Honeywell "B" size footprint, Number of channels: 32 unbalanced signal loopspa
TDC 3000 replacement FTA, Short-circuit protected, Redundant PCS wirings, Redundant power supply connections, Field terminal blocks that are Honeywell FTA compatible, Honeywell "B" size footprint, Number of channels: 32 unbalanced signal loopspa
IA 200 replacement FTA, Designed for FBMs 201, 204, 215 and 237, 25-pin Sub-D connectors, PCS wiring, Redundant power supply connections, Easy to add line impedance, Number of channels: 32 unbalanced signal loopspa
APACS/QUADLOG replacement FTA, Bailey Infi 90 replacement FTA, Product connector; PCS wiring, Easy switch selectable configurations for AO and AI, Number of channels: 32 unbalanced signal loopspa
32-channel, 24 V DC supply, Interface for serial or parallel wiring options, 37-pin Sub-D connectors, Slot for HART Multiplexer, Number of channels: 32 unbalanced signal loopspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.