Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Series | LFL3-**-U | |
Electrical specifications | ||
Contact loading | 230 V AC/3 A/200 VA; 150 V DC/3 A/100 W resistive load | |
Rated insulation voltage | 300 V | |
Pulse withstand voltage | 4 kV | |
Directive conformity | ||
Low voltage | ||
Directive 2014/35/EU | EN 60947-5-1:2004 + Cor.:2005 + A1:2009 | |
Conformity | ||
Degree of protection | IEC 60529:2001 | |
Application | ||
Description | mercury (Hg) change-over contact | |
Function and system design | ||
Equipment architecture | This device may be used with any sequential circuit, as long as the circuit can support the electrical circuit values of the switching elements. | |
Operating conditions | ||
Installation conditions | ||
Installation instructions | range of application and minimum length between mounting and float: - PVC version: ≥ 50 mm (2 inch), preferred for water - PUR version: ≥ 100 mm (4 inch), preferred for fuels, heating oils, oily fluids - CSM/CM version: ≥ 100 mm (4 inch), preferred for many acids and lyes - TPK version: ≥ 100 mm (4 inch), preferred for many acids and lyes mounting: - The float switch is mounted either from sidewards through a cable gland ≥ G1A into the vessel or - by means of a counter weight or rods (e. g. float switch combination) from the top. The pivot of the cable should always be horizontal. |
|
Process conditions | ||
Process pressure (static pressure) | sleeve design: ≤ 3 bar at 20 °C (68 °F) ball design: ≤ 2 bar at 20 °C (68 °F) |
|
Density | sleeve design: ≥ 0.8 g/cm3 ball design: ≥ 0.6 g/cm3 |
|
Ambient conditions | ||
Ambient temperature | PVC version: 5 ... 70 °C (41 ... 158 °F) PUR version: 5 ... 70 °C (41 ... 158 °F) CSM/CM version: -20 ... 70 °C (-4 ... 158 °F) TPK version: 5 ... 70 °C (41 ... 158 °F) |
|
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Altitude | ≤ 2000 m above MSL | |
Mechanical specifications | ||
Degree of protection | IP68 | |
Mechanical construction | ||
Material | float: PP (Polypropylene) cable: - PVC version: PVC cable, highly flexible (3 x 0.75 mm2) - PUR version: PUR cable, highly flexible (3 x 0.50 mm2) - CSM/CM version: CSM/CM cable (chlorinated polyethylene, (3 x 0.75 mm2)) - TPK version: TPK cable, (3 x 0.75 mm2) |
|
Switching point | switch angle, measured against the horizontal: - upper switch point +15° ±5° - lower switch point -15° ±5° |
|
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Designation | - LFL-Z231, counter nut, G1A, PVC - LFL-Z32, counter weight, grey cast iron with plastic coating (Polycarbonate) - LFL-Z33, counter weight, grey cast iron with ECTFE coating (Halar) - LFL-Z131, gland screw connection G1A, PVC - LFL-Z132, gland screw connection G1A, brass - LFL-Z161, gland screw connection G2A, PVC - LFL-Z431, gland screw connection 1 NPT, PVC - LFL-Z461, gland screw connection 2 NPT, PVC |
System | Classcode |
---|---|
ECLASS 13.0 | 27200510 |
ECLASS 12.0 | 27200510 |
ECLASS 11.0 | 27200510 |
ECLASS 10.0.1 | 27200510 |
ECLASS 9.0 | 27200510 |
ECLASS 8.0 | 27200510 |
ECLASS 5.1 | 27200510 |
ETIM 9.0 | EC011178 |
ETIM 8.0 | EC011178 |
ETIM 7.0 | EC011178 |
ETIM 6.0 | EC001447 |
ETIM 5.0 | EC001447 |
UNSPSC 12.1 | 41111950 |
The mercury (Hg) mechanical contact (change-over contact) is encapsulated in the PP float and is activated in the event of deviations from the horizontal position.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 43 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 482 KB |
CAD 3-D / CAD 3-D | ALL | STP | 254 KB |
Contamination Declaration | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Contamination declaration / Kontaminationserklärung | ALL | 137 KB |