General specifications |
Signal type | Analog input |
Supply |
Connection | Power Rail or terminals 14+, 15- |
Rated voltage | 20 ... 35 V DC |
Ripple | within the supply tolerance |
Power dissipation | 1.5 W |
Power consumption | 1.9 W |
Input |
Connection | terminals 1+, 2-, 3 or 5-, 6+ |
Input signal | 0/4 ... 20 mA |
Voltage drop | ≤ 2.4 V at 20 mA (terminals 5, 6) |
Input resistance | ≤ 64 Ω terminals 2-, 3 ; ≤ 500 Ω terminals 1+, 3 (250 Ω load) |
Available voltage | ≥ 16 V at 20 mA terminals 1+, 3 |
Output |
Connection | terminals 7-, 8+, 9 |
Load | 0 ... 800 Ω |
Output signal | 0/4 ... 20 mA (overload > 25 mA) |
Ripple | max. 50 µA rms |
Transfer characteristics |
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ 10 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage |
| Influence of ambient temperature | 0.25 µA/K |
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 7.5 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0.3 ... 7.5 kHz (-3 dB) |
Settling time | 200 µs |
Rise time/fall time | 20 µs |
Galvanic isolation |
Output/power supply | functional insulation, rated insulation voltage 50 V AC |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Conformity |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529:2001 |
Protection against electrical shock | UL 61010-1:2012 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 200 g |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 |
| Height | 124 mm |
| Width | 20 mm |
| Length | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
EU-type examination certificate | BAS 99 ATEX 7060 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC |
| Input | [Ex ia Ga] IIC, [Ex ia Da] IIIC |
Supply | |
| Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) |
Equipment | terminals 1+, 3- |
| Voltage | 25.4 V |
| Current | 86.8 mA |
| Power | 551 mW |
| Internal capacitance | 12 nF |
| Internal inductance | 0 mH |
Equipment | terminals 2-, 3 |
| Current | 74 mA / 115 mA |
| Current | 115 mA |
| Voltage | 3.5 V |
| Current | 74 mA |
| Power | 64 mW |
Equipment | terminals 1+, 2 / 3- |
| Voltage | 30 V |
| Current | 115 mA |
| Voltage | 25.4 V |
| Current | 115 mA |
| Power | 584 mW |
Equipment | terminals 5-, 6+ |
| Voltage | 30 V |
| Current | 115 mA |
| Voltage | 8.7 V |
| Current | 0 mA |
Output | |
| Maximum safe voltage | 250 V (Attention! The rated voltage can be lower.) |
EU-type examination certificate | DMT 01 ATEX E 133 |
| Marking | I (M1) [Ex ia] I |
Certificate | TÜV 99 ATEX 1499 X , observe statement of conformity |
| Marking | II 3G Ex nA II T4 [device in zone 2] |
Galvanic isolation | |
| Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
| Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010 , EN 50303:2000 |
International approvals |
UL approval | |
| Control drawing | 116-0173 (cULus) |
IECEx approval | IECEx BAS 04.0016 |
| Approved for | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |