Serviceline Industrial Sensors
Contact Customer Service
Serviceline Explosion Protection
Contact Customer Service

Product identification

Product designation and identification in processing

Product designation and identification in processing using Data Matrix barcodes
Product designation and identification in processing using Data Matrix barcodes

100% traceability in production is a requirement, together with quality assurance conforming to ISO 9000. The requisite identification number has to be machine-readable to enable detection in all phases of production and also in the case of returns.

On small products there may be a problem due to lack of space. As a rule this can be solved by using the Data Matrix ECC 200. This 2D-code is used to encode characters in a very small space. The limits are only set by the respective printing technology employed. The label is a tried and trusted means of identification. Modern methods facilitate the manufacture and automatic application of labels in the 5mm x 5mm format. These enable a data matrix code with a module size of 12 x 12 to be positioned in the thermal-transfer printing process. This permits, for example, the representation of a 10-digit number.

In the practical example a printer with 300 dpi has been used. At 4 dots per module this provides a code size of 4mm x 4mm. This also ensures the maintenance of the requisite code rest zone. Such codings can be read with the ODT-MAC310 Data Matrix Reader during motion. Hand-held devices from various manufacturers are available for manual detection.

Alternatively, direct marking methods can be used, such as laser and inkjet lettering. However, in these cases the feasibility must be ascertained in each individual application. In particular, the readability with standard reading devices is not always guaranteed, since generated codes of this type do not satisfy the quality levels of the standard.


undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.
x

Contact Us
 
Your technical, product, or application questions answered by our team of experts.


 
Ask an Expert