Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Pulse count | max. 5000 | |
Functional safety related parameters | ||
MTTFd | 140 a | |
Mission Time (TM) | 20 a | |
L10 | 70 E+9 at 6000 rpm | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 5 V DC ± 5 % | |
No-load supply current | max. 70 mA | |
Output | ||
Output type | RS 422, incremental | |
Load current | max. per channel 20 mA , conditionally short-circuit proof (not with Ub) | |
Output frequency | max. 200 kHz | |
Rise time | 100 ns | |
Connection | ||
Cable | ∅7.8 mm, 6 x 2 x 0.14 mm2, 1 m | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP54 | |
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Operating temperature | ||
Glass disk | -30 ... 60 °C (-22 ... 140 °F) , fixed cable | |
Plastic disk | -30 ... 60 °C (-22 ... 140 °F) , fixed cable | |
Storage temperature | ||
Glass disk | -30 ... 60 °C (-22 ... 140 °F) | |
Plastic disk | -30 ... 60 °C (-22 ... 140 °F) | |
Mechanical specifications | ||
Material | ||
Housing | powder coated aluminum | |
Flange | Aluminum | |
Shaft | Stainless steel | |
Mass | approx. 280 g | |
Rotational speed | max. 6000 min -1 | |
Moment of inertia | ≤ 35 gcm2 | |
Starting torque | ≤ 1 Ncm | |
Shaft load | ||
Angle offset | 1 ° | |
Axial offset | max. 1 mm | |
Dimensions | ||
Length | 44.5 mm | |
Diameter | 58 mm | |
Data for application in connection with hazardous areas | ||
ATEX marking | II 3G Ex nA IIB T4 Gc X II 3D Ex tc IIIC T105°C Dc X |
|
Certificate | PF 18 CERT 4775 X | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018 , EN 60079-15:2010 , EN 60079-31:2014 |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Compatibility says it all for this incremental rotary encoder.
All six output channels are fitted for this incremental rotary encoder. It can thus be used universally in many different applications.
Focussing on the designs that are most often required has allowed us to offer rapid availability at an attractive price.
This incremental rotary encoder is available in recessed hollow shaft design with a shaft 10 mm in diameter x 20 mm or with a shaft 12 mm in diameter x 20 mm. The rotary encoder is held in place by an included torque rest.
The electrical connection is made by a cable.
This incremental encoder is designed for operation in zone 2 and zone 22.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 957 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Cert No. | Language | File Type | File Size |
---|---|---|---|---|
/cert/cert4775a.pdf | PF 18 CERT 4775 X | ALL | 251 KB | |
Canada, USA UL General Purpose | UL-US-2233187-0 / UL-CA-2232331-0 | ALL | 493 KB | |
Canada, USA UL General Purpose | CoC E223176 RepRef E223176-20050829 | ALL | 409 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0649D | ALL | 80 KB |