Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 240 V AC , 115 V AC , 24 V DC , further on request | |
Terminal capacity | 0.5 ... 2.5 mm2 | |
Line monitoring | blocking diode included EOL resistors (AC) or diodes (DC) available on request |
|
Function | alarm sounder | |
Sound pressure level, maximum | 117 dB @ 1 m , 108 dB @ 3 m | |
Sound pressure level, nominal | 110 dB @ 1 m +/- 3 dB - sound 2 , 101 dB @ 3 m | |
Sound pressure level, control | 72 ... 110 dB , sound 2 | |
Effective sound range | 100 m @ 1 kHz | |
Number of sounds | 32 , UKOOA / PFEER compliant | |
Number of stages | 3 | |
Stage switching | negative or positive | |
Mechanical specifications | ||
Degree of protection | IP66/IP67 | |
Cable entry face B | ||
M20 quantity | 2 | |
M20 type | metric ISO pitch 1.5 mm | |
M20 info | Stopping Plug 1x brass nickel-plated | |
Material | ||
Enclosure | Aluminum LM6 | |
Horn | fiber reinforced ABS, UL94-V0 and 5VA | |
Finish | chromated, powder coated RAL 3000 (red) | |
Mounting bracket | stainless steel 1.4301 / AISI 304 | |
Mass | DC: 3 kg , AC: 3.2 kg | |
Dimensions | ||
External dimension (A) | 262.6 mm | |
External dimension (B) | 153.6 mm | |
External dimension (C) | 100 mm | |
Mounting holes distance (G) | 12.5 mm | |
Mounting holes distance (H) | 30 mm | |
Mounting holes distance (H1) | 76.8 mm | |
Mounting holes diameter (J) | 7 mm | |
Depth mounting frame (S) | 145 mm | |
Maximum external dimension (K) | 165 mm | |
Maximum external dimension (K1) | 181 mm | |
Grounding | external grounding bolt M5 | |
Ambient conditions | ||
Ambient temperature | -50 ... 70 °C (-58 ... 158 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | KEMA 99 ATEX 6312 X | |
Marking | II 2 GD Ex d IIB T* , T4 @ Ta +70 °C Ex d IIC T* , T4 @ Ta +55 °C Ex tb IIIC T** °C Db T100 °C @ Ta +55 °C , T115 °C @ Ta +70 °C |
|
International approvals | ||
IECEx approval | IECEx KEM 10.0003X | |
INMETRO approval | 10-IEx-0009 | |
EAC approval | RU C-GB.AA71.B.00109 | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Scope of delivery | device , 1 Stopping Plug , Instruction leaflet | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27110509 |
ECLASS 12.0 | 27110509 |
ECLASS 11.0 | 27110509 |
ECLASS 10.0.1 | 27110509 |
ECLASS 9.0 | 27110509 |
ECLASS 8.0 | 27110509 |
ECLASS 5.1 | 27371220 |
ETIM 9.0 | EC002493 |
ETIM 8.0 | EC002493 |
ETIM 7.0 | EC002493 |
ETIM 6.0 | EC002493 |
ETIM 5.0 | EC001952 |
UNSPSC 12.1 | 39121314 |