Smart. Small. Pluggable.
Powerful surge protection for plants, people, processes and the environment.
Overvoltages due to lightning strikes or switching operations are one of the most common causes of electronic damage. In process engineering plants such as refineries with exposed building parts or extensive water management systems, surge events can cause devastating damage: from fires, damage to or destruction of expensive components and machines, to breakdown of complete automation systems—not including risks to personnel.
Based on more than 20 years of experience, Pepperl+Fuchs has acquired significant know-how in surge protection. M-LB-4000 offers reliable diagnostics, easy handling and a space saving housing design.
Overvoltages due to lightning strikes or switching operations are one of the most common causes of electronic damage. Pluggable surge protection M-LB-4000 offers continious self-monitoring with status indication to protect you process plant.
The two-part system consists of a base module and a protection module. The latter contains the entire protection function. This modularity allows simple and convenient installation and maintenance. The base modules are mounted onto a standard 35 mm DIN-rail, while the protection modules can be plugged effortlessly into the base modules. This means that the M-LB-4000 does not require any tools for installation, and also enables devices to be replaced during operation without disrupting the existing wiring. While the base module remains in the mounting position, the protection module can be easily removed and replaced. An interruption of the signal circuit is avoided by the innovative mechanics in the base module.
The M-LB-2000 offers basic features in a compact housing: with a width of just 6.2 mm it reduces installation space to a minimum. This cost efficient simple surge protection is a one-piece device for mounting on DIN rail and easy to handle tool-free. The integrated loop disconnect function simplifies troubleshooting in the event of a fault.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Please select the group of cookies and scripts, that you consent to.
Contact Us
Your technical, product, or application questions answered by our team of experts.