Serviceline Industriële Sensoren
Telefoon +32 3 644 25 00
Serviceline Explosiebeveiliging
Telefoon +32 3 644 25 00

Accessoires

Selecteer uw product

Volgende paginaLaatste pagina
Product

FieldConnex®, Separation wall for intrinsically safe application (packaging unit: 2 pieces), Designed for use with Ethernet APL rail field switchespa

FieldConnex®, Surge protector, Ethernet-APL, control cabinet installation, Ex ia, Ex ec, direct shield grounding, For Ethernet-APL spur ports, Intrinsically safe according to 2-WISE and FISCO, Installation on DIN mounting rail in cabinet or field junction box, Direct grounding of the cable shield, IECEx approval, Europe, Function: Surge Protection, Design / Mounting: Cabinet installationpa

FieldConnex®, Surge protector, Ethernet-APL, control cabinet installation, Ex ia, Ex ec, indirect shield grounding, For Ethernet-APL spur ports, Intrinsically safe according to 2-WISE and FISCO, Installation on DIN mounting rail in cabinet or field junction box, Grounding of the cable shield via a gas discharge tube, IECEx approval, Europe, Function: Surge Protection, Design / Mounting: Cabinet installationpa

FieldConnex®, SFP transceiver, 2 km, 100BASE-FX, fast Ethernet multimode fiber, 100BASE-FX fast Ethernet multimode-fiber SFP, Certified for use with Ethernet-APL field switches in Zone 2, Class 1 laser product complies with EN 60825-1, SFP Multi-Source Agreement compliant, Ethernet link up to 2 kmpa

Wall mounting kit consisting of 2 mounting brackets, designed for use with Ethernet APL rail field switchpa

Protective covers for RJ45 sockets (packaging unit: 10 pieces)pa

Protective covers for SFP sockets (packaging unit: 10 pieces)pa

FieldConnex®, Surge protector, Ethernet-APL, field mounting, Ex ia, Ex d, Ex e, 1/2" NPT thread, For Ethernet-APL spur ports, Intrinsically safe according to 2-WISE, Stainless steel housing for field device mounting, 1/2" NPT threadpa

FieldConnex®, Surge protector, Ethernet-APL, field mounting, Ex ia, Ex d, Ex e, 20 mm ISO thread, For Ethernet-APL spur ports, Intrinsically safe according to 2-WISE, Stainless steel housing for field device mounting, ISO 20 mm thread pa

FieldConnex®, SFP transceiver, 550 m, 1000BASE-SX, Gigabit Ethernet multimode fiber, 1000BASE-SX Gigabit Ethernet multimode-fiber SFP, Certified for use with Ethernet-APL field switches in Zone 2, Class 1 laser product complies with EN 60825-1, SFP Multi-Source Agreement compliant, Ethernet link up to 550 mpa
Volgende paginaLaatste pagina

Filter Op

Ethernet-APL zorgt voor een ononderbroken gegevensoverdracht tussen alle hiërarchische niveaus. Kom meer te weten over deze baanbrekende technologie ...