Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Not available for purchase
Not available for purchase

Inductive sensor NBN3-F31K2M-Z8L-B13-S-3G-3D-Y

NBN3-F31K2M-Z8L-B13-S-3G-3D-Y
  • Direct mounting on standard actuators
  • ATEX-approval for zone 2 and zone 22
  • Compatible with all process control systems
  • 2-wire DC sensor with minimum off-state current
  • Rugged metal base
  • Weatherproof housing for outdoor applications
  • Plug-in terminals

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  NBN3-F31K2M-Z8L-B13-S-3G-3D-Y

General specifications
Switching function2 x normally open (NO)
Output typeTwo-wire with minimum off-state current
Rated operating distance2.5 mm
Installationfor non-flush mounting
Output polarityDC
Assured operating distance0 ... 2.05 mm
Output type2x 2-wire
Nominal ratings
Operating voltage6 ... 30 V
Switching frequency0 ... 100 Hz
Hysteresistyp. 0.5 mm
Reverse polarity protectionreverse polarity tolerant
Short-circuit protectionno
Voltage drop≤ 6 V
Operating current4 ... 100 mA
Off-state current100 ... 200 µA typ. 160 µA
Functional safety related parameters
MTTFd684 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Valve circuit
Voltagemax. 32 V DC
Currentmax. 240 mA
Short-circuit protectionno
Reverse polarity protectionyes, with reversed output LED is out of function, therfore more power for solenoid valve
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
VDI / VDE 3845
Ambient conditions
Ambient temperature-40 ... 75 °C (-40 ... 167 °F) , restriction for use in hazardous area, see instruction manual
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection (system side)M20 x 1.5 cable gland , ground connection with earthing screw only for wire cross-section 4 mm2, use solid wire or stranded wire with wire end ferrule
Connection (valve side)screw terminal ,
Cable gland M20 x 1.5
Housing materialrugged polycarbonate (PC) + GF 10% , optimised for outdoor use
Housing basepowder coated aluminum
Degree of protectionIP67 ; additional degree of protection IP66/IP69 with BT65-F31K2-RG-EN-01 and SH-F31K2-B13
Terminal assembly
Number10
Connection typeFor connection of copper wires with 7 mm dismantle length
Tightening torque 0.5 ... 0.6 Nm
TypeScrew terminal block, pluggable
Terminal capacityConductor cross-section 0,25 ... 2,5 mm2 , flexible/rigid
For Multiple-wire connection: two wires of equal cross-section per 0.25 ... 1 mm2
Tightening torque, fastening screws2 Nm
Tightening torque, housing screws1.5 Nm
Tightening torque, earthing screw1.5 Nm
Tightening torque, cable glandM20 x 1.5 ; max. 11 Nm
Tightening torque, stopping plug2 Nm
Dimensions
Height53 mm
Width100 mm
Length106 mm
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027273901
ECLASS 12.027273901
ECLASS 11.027220501
ECLASS 10.0.127220501
ECLASS 9.027220501
ECLASS 8.027220501
ECLASS 5.127220501
ETIM 9.0EC002714
ETIM 8.0EC002714
ETIM 7.0EC002714
ETIM 6.0EC002714
ETIM 5.0EC002714
UNSPSC 12.139121550

Details: NBN3-F31K2M-Z8L-B13-S-3G-3D-Y

Design / Simulation: NBN3-F31K2M-Z8L-B13-S-3G-3D-Y

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP5954 KB

Associated Products: NBN3-F31K2M-Z8L-B13-S-3G-3D-Y

Matching System Components
fa
fa
Accessories
fa
fa
fa

Our amplify article gives interesting insights about the development of the new, modern portfolio of inductive proximity sensors from Pepperl+Fuchs. Get the whole story here! 

 

 

Knowledge Base for Inductive Sensors

The knowledge base for inductive sensors contains extensive expertise and supports you in the highly precise and smooth operation of the sensors in your machinery and plants.

VariKont with Active Shielding Technology

The VariKont inductive sensors with Active Shielding Technology ensure high switching distances, no matter the installation situation and the surrounding material. Benefit from easier equipment design and reduced costs!

Inductive Safety Sensors SIL 2 PL d

As the SIL 2/PL d inductive safety sensors have no dead band, data transfer can occur with no minimum distance between sensor and target. Discover the optimized portfolio for demanding environments.