Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Connection cable V1SD-G-GN3M-TPE-A1S-V45-G

V1SD-G-GN3M-TPE-A1S-V45-G
  • D coding for Ethernet
  • CAT5/CAT5e cable
  • Completely silicon free
  • Shield attached to coupling nut
  • Weld spatter resistant
  • Sunlight resistant
  • Oil resistant
  • Suitable for drag chains
  • Highly flexible

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1SD-G-GN3M-TPE-A1S-V45-G

Product Description
Ethernet bus cable, M12 to M12, D-coded, TPE cable 4-pin, CAT5e, shielded
General specifications
Number of pins4
Connection 1plug
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Threading 2RJ-45
Electrical specifications
Operating voltagemax. 60 V DC
max. 48 V AC
Operating currentmax. 4 A
Volume resistance≤ 5 mΩ
Compliance with standards and directives
Standard conformity
StandardsCAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001)
Ambient conditions
Ambient temperature-25 ... 90 °C (-13 ... 194 °F)
cable, fixed: -40 ... 70 °C (-40 ... 158 °F)
cable, flexing: -10 ... 50 °C (14 ... 122 °F)
Pollution degree3
Mechanical specifications
Degree of protectionIP65 / IP67 / IP69K
ConnectionM12 x 1 connector , 4-pin , D-coded , RJ-45 , CAT5e
Material
ContactsCuSn
Contact surfaceNi/Au
BodyPVC, black
CableTPE welding-bead resistant
Slotted nutbrass nickel-plated
Core insulationPolyethylene (PE)
Cable2 pairs with 2 wires each with 2 fillers for the core
Sheath diameter6.6 mm
Bending radius> 34 mm
Colorteal
Number of cores4
Core cross section0.25 mm2
Conductor construction7 x 0.32 mm ∅
Shieldaluminum-lined polyester foil
Tinned copper braiding, 75 % coverage
Length3 m
Drag chain suitability
Drag chain cycles≥ 1000000 @ 10 x cable OD, minimum radius
≥ 10000000 @ 20 x cable OD, minimum radius
Mass171.3 g

Classifications

SystemClasscode
ECLASS 13.027060307
ECLASS 12.027060307
ECLASS 11.027060307
ECLASS 10.0.127060307
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1SD-G-GN3M-TPE-A1S-V45-G