Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Ethernet bus cable, M12 to M12, D-coded, TPE cable 4-pin, CAT5e, shielded |
General specifications | ||
---|---|---|
Number of pins | 4 | |
Connection 1 | plug | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | RJ-45 | |
Electrical specifications | ||
Operating voltage | max. 60 V DC max. 48 V AC |
|
Operating current | max. 4 A | |
Volume resistance | ≤ 5 mΩ | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | CAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001) | |
Ambient conditions | ||
Ambient temperature | -25 ... 90 °C (-13 ... 194 °F) cable, fixed: -40 ... 70 °C (-40 ... 158 °F) cable, flexing: -10 ... 50 °C (14 ... 122 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Degree of protection | IP65 / IP67 / IP69K | |
Connection | M12 x 1 connector , 4-pin , D-coded , RJ-45 , CAT5e | |
Material | ||
Contacts | CuSn | |
Contact surface | Ni/Au | |
Body | PVC, black | |
Cable | TPE welding-bead resistant | |
Slotted nut | brass nickel-plated | |
Core insulation | Polyethylene (PE) | |
Cable | 2 pairs with 2 wires each with 2 fillers for the core | |
Sheath diameter | 6.6 mm | |
Bending radius | > 34 mm | |
Color | teal | |
Number of cores | 4 | |
Core cross section | 0.25 mm2 | |
Conductor construction | 7 x 0.32 mm ∅ | |
Shield | aluminum-lined polyester foil Tinned copper braiding, 75 % coverage |
|
Length | 5 m | |
Drag chain suitability | ||
Drag chain cycles | ≥ 1000000 @ 10 x cable OD, minimum radius ≥ 10000000 @ 20 x cable OD, minimum radius |
|
Mass | 263 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |