Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable connector, shielded V38S-G-10M-PUR-ABG

V38S-G-10M-PUR-ABG
  • Metal housing
  • EMC shielded
  • Screw lock

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V38S-G-10M-PUR-ABG

Product Description
Single-ended male cordset, M9, 8-pin, shielded, PUR cable
General specifications
Number of pins8 + shield
Connection 1plug
Construction type 1straight
Threading 1M9
Connection 2cable end
Electrical specifications
Operating voltagemax. 125 V DC
Test voltage> 1750 V eff AC
Operating currentmax. 1 A
Volume resistance< 3 mΩ
Ambient conditions
Ambient temperaturecable, flexing: -5 ... 70 °C (23 ... 158 °F),
cable, fixed: -20 ... 70 °C (-4 ... 158 °F)
Pollution degree1
Mechanical specifications
Degree of protectionIP67
Material
ContactsCuZn
Contact surfaceAu
BodyPBT , black
CablePUR
Core insulationPVC
Cable
Sheath diameter∅ 5.3 mm
Bending radiuscable, flexing: ≥ 80 mm,
cable, fixed: > 10 x cable diameter
Colorblack
Number of cores8
Core cross section0.14 mm2
Conductor construction18 x 0.1 mm ∅
Shieldgrid
Length10 m
Mass446 g

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V38S-G-10M-PUR-ABG