Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female cordset single-ended M8 snap-lock angled A-coded, 3-pin, PUR cable grey |
General specifications | ||
---|---|---|
Connector 1 | ||
Connection | socket | |
Construction type | M8 | |
Style | angled | |
Locking | snap locking | |
Number of pins | 3 | |
Coding | A-coded | |
Connector 2 | ||
Connection | cable end | |
Electrical specifications | ||
Operating voltage | max. 48 V AC / 60 V DC | |
Operating current | max. 3 A | |
Conformity | ||
Degree of protection | EN 60529 | |
Plug connection | connector M8 x 1 : IEC 61076-2-104 | |
Halogen-free | IEC 60754-1 | |
Ambient conditions | ||
Ambient temperature | ||
Plug connector | -25 ... 90 °C (-13 ... 194 °F) | |
Cable, fixed | -40 ... 80 °C (-40 ... 176 °F) | |
Cable, flexing | -25 ... 80 °C (-13 ... 176 °F) | |
Pollution degree | 3 | |
Mechanical specifications | ||
Plug connector | ||
Mating cycles | min. 100 | |
Degree of protection | IP65 / IP67 | |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | |
Sheath diameter | 4.3 mm | |
Bending radius | 36 mm active 18 mm fixed |
|
Sheath color | black (similar to RAL 7021) | |
Number of cores | 3 | |
Core cross section | 0.25 mm2 | |
Cores color | Core 1: brown Core 3: blue Core 4: black |
|
Core construction | 32 x 0.1 mm ∅ | |
Length | 2 m | |
Cable code | Li 9Y 11Y 3 x 0,25 | |
Mass | 50 g | |
Material | ||
Halogen-free | yes | |
Plug connector | ||
Body | TPU, black | |
Seal | NBR | |
Contact surface | Ni/Au | |
Flammability | V-2 | |
Cable | ||
Sheathing | PUR based on polyether | |
Core insulation | PP | |
Chemical resistance | good | |
Microbial resistance | yes | |
Hydrolysis resistance | yes |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
CAE | Language | File Type | File Size |
---|---|---|---|
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3305A | ALL | 286 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6544 | ALL | 218 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|