Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female connector V11-G-BK1M-PUR-3DT06

V11-G-BK1M-PUR-3DT06
  • Deutsch 3-pin, DT06 connector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V11-G-BK1M-PUR-3DT06

Product Description
Cable socket, M12 to 3-pin Deutsch connector
General specifications
Number of pins3
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2plug
Construction type 2straight
Electrical specifications
Operating voltagemax. 250 V AC/DC
Test voltage1500 V eff AC
Operating currentmax. 4 A
Volume resistance< 5 mΩ
Ambient conditions
Ambient temperature-40 ... 90 °C (-40 ... 194 °F)
Pollution degree3
Mechanical specifications
Connection typeCable connector (M12 x 1) , Deutsch DT06 Connector with 1 m, PUR cable with Heat-shrinkable tube on Connector
Pin diameter1 mm
Degree of protectionIP68 / IP69K ( M12 Connector end )
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Core insulationpolypropylene
Cablefine-strand, flexible
Sheath diameter∅ 6 mm
Bending radius10 x cable diameter
Colorblack
Cores3 x 0.75 mm2
Length1 m
Mass85.8 g
NoteConnector : DT06-3S-CE13
Seal : W3S-P012
Contacts: (Reel) 1062-16-0622, (Loose) 0462-201-16141

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V11-G-BK1M-PUR-3DT06