Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female connector V95-W-10M-PVC

V95-W-10M-PVC
  • Self-locking threaded joint

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V95-W-10M-PVC

Product Description
Female cordset, 7/8", 5-pin, PVC cable
General specifications
Number of pins5
Connection 1socket
Construction type 1angled
Threading 17/8 inch
Connection 2cable end
Electrical specifications
Operating voltagemax. 250 V AC/DC
Operating currentmax. 9 A
Volume resistance< 5 mΩ
Ambient conditions
Ambient temperature5 ... 90 °C (41 ... 194 °F) active
-40 ... 90 °C (-40 ... 194 °F) fixed
Pollution degree3
Mechanical specifications
Degree of protectionIP68 (2 hrs at 10 bar)
Material
ContactsCuZn, silver-plated
Contact surfaceAu
BodyTPU, orange
CablePVC
Slotted nutPA
Cable
Sheath diameter∅ 6.8 mm
Bending radius> 5 x cable diameter, fixed
> 10 x cable diameter, moving
Colororange
Cores5 x 0.5 mm2
Conductor construction16 x 0.2 mm ∅
Length10 m
Mass690 g

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V95-W-10M-PVC

Approvals: V95-W-10M-PVC

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity / EU-KonformitätserklärungDOC-4575ALLPDF190 KB