Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cable socket, shielded V1-G-0,5M-PUR-ABG-Y222723

V1-G-0,5M-PUR-ABG-Y222723
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Shield attached to coupling nut
  • Gold plated contacts
  • Degree of protection IP67 / IP68 / IP69K
  • Halogen-free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V1-G-0,5M-PUR-ABG-Y222723

Product Description
Female cordset, M12, 4-pin, shielded, PUR cable
General specifications
Number of pins4 + shield
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2cable end
Electrical specifications
Operating voltagemax. 250 V AC/DC
Operating currentmax. 4 A
Volume resistance< 5 mΩ
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529:2000
StandardsIEC 61076-2-101:2008
FlammabilityGrip: UL 94
Ambient conditions
Ambient temperatureBody: -40 ... 90 °C (-40 ... 194 °F)
cable, flexing: -25 ... 80 °C (-13 ... 176 °F)
cable, fixed: -25 ... 80 °C (-13 ... 176 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP67
Material
ContactsCuSn / Au
Contact surfaceAu
BodyTPU, black
CablePUR
Slotted nutDiecast zinc
Core insolationPP
Cablefine-strand, flexible
Sheath diameter∅ 4.8 mm
Bending radius> 10 x cable diameter, moving
5 x cable diameter, single bend
Colorgrey
Cores4 x 0.34 mm2
Conductor construction19 x 0.15 mm ∅
Shieldgrid covering 85 %
Length0.5 m
Flammability
Contact carrierHB
HousingV-2
NoteWith wire end ferrules

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V1-G-0,5M-PUR-ABG-Y222723