Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Female connector V3-GMV4A-2M-PP-W1

V3-GMV4A-2M-PP-W1
  • Suitable for applications in the splash area in the food and beverage industry
  • Certified by ECOLAB
  • Resistant to all common acid and alkaline cleaning products and disinfectants
  • Degree of protection IP67 / IP68 / IP69
  • Suitable for drag chains
  • Halogen-free (PVC-free)
  • Materials used compliant with FDA

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V3-GMV4A-2M-PP-W1

Product Description
Female cordset single-ended, M8, V4A stainless steel, wash-down design, 3-pin, PP cable
General specifications
Number of pins3
Connection 1socket
Construction type 1straight
Threading 1M8
Connection 2cable end
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
Halogen-freeIEC 60754-1
Temperature resistanceDIN EN 60811-1-4
MaterialFDA-compliant in accordance with FDA 21 CFR 177.2600
Specificationconnector M8 x 1 : IEC 61076-2-104
Ambient conditions
Ambient temperaturecable, flexing: -25 ... 105 °C (-13 ... 221 °F)
cable, fixed: -40 ... 105 °C (-40 ... 221 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Degree of protectionIP67 / IP68 / IP69
Material
ContactsCuSn
Contact surfaceNi/Au
BodyPP
CablePP-EPDM
Slotted nutstainless steel V4A
SealFKM
Core insulationPP
Temperature resistanceCold bending-resistant and cold impact-resistant up to -40 °C (-40 °F)
Cableextra-fine wire, flexible
Sheath diameter∅ 4.7 mm
Bending radius> 10 x cable diameter, moving
> 5 x cable diameter, fixed
Colorgrey
Number of cores3
Core cross section0.34 mm2
Conductor construction42 x 0.1 mm ∅
Length2 m
Drag chain suitability
Drag chain cyclesmin. 4000000
Motion velocitymax. 3 m/s
Traverse distance10 m
Accelerationmax. 10 m/s2
Torsion cyclesmin. 4000000
Torsional stress± 270 °/m
Mass48.13 g
Tightening torque, cable gland0.4 ... 0.6 Nm
Mating cyclesmin. 100

Classifications

SystemClasscode
ECLASS 13.027060311
ECLASS 12.027060311
ECLASS 11.027060311
ECLASS 10.0.127060311
ECLASS 9.027060311
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V3-GMV4A-2M-PP-W1

Informative Literature: V3-GMV4A-2M-PP-W1

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - Connectivity for the food IndustryENGPDF191 KB

Approvals: V3-GMV4A-2M-PP-W1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
EU Ecolab Cleaning and disinfection substances Material ResistanceECOLABALLPDF828 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3305AALLPDF286 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6544ALLPDF218 KB