Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Not available for purchase

This product has been replaced.Go to replacement product LB7104A
Not available for purchase
Not available for purchase

Universal Input/Output (HART) LB7104A

LB7104A
  • 4-channel
  • Inputs Ex ia, Outputs Ex ia
  • Analog input, digital input,
    analog output, digital output
  • Mounting in Zone 2, Class I/Div.2 or in the safe area
  • Supply circuit 15 V (20 mA)
  • HART communication via field bus or service bus
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD): one LED per channel
  • Permanently self-monitoring
  • Module can be exchanged under voltage

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LB7104A

Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies LB9***
Power dissipation2 W
Power consumption3 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Analog input
Number of channels4
Suitable field devices
Field devicepressure converter
Field device [2]flow converter
Field device [3]level converter
Field device [4]Temperature Converter
Field device interface
Connection2-wire transmitter
Connectionterminals 1+, 2-; 3+, 4-; 5+, 6-; 7+, 8-
Transmitter supply voltagemin. 15 V at 20 mA ; 21.5 V at 4 mA
Input resistance15 Ω
Line fault detectioncan be switched on/off for each channel via configuration tool , configurable via configuration tool
Short-circuitfactory setting: > 21 mA Can be parameterized in the range 0 ... 22 mA
Open-circuitfactory setting: < 3.6 mA Can be parameterized in the range 0 ... 22 mA
HART communicationyes
HART secondary variableyes
Analog output
Number of channels4
Suitable field devices
Field deviceProportional Valve
Field device [2]I/P converters
Field device [3]on-site display
Connectionterminals 1+, 2-; 3+, 4-; 5+, 6-; 7+, 8-
Line fault detectioncan be switched on/off for each channel via configuration tool , configurable via configuration tool
Short-circuitfactory setting: < 50 Ω configurable between 0 ... 26 mA
Open-circuitdeviation of preset output value > 0.5 mA
Load750 Ω max.
HART communicationyes
HART secondary variableyes
Watchdogoutput off 0.5 s after serious fault
Digital input
Number of channels4
Sensor interface
Connection [2]volt-free contact
Connectionterminals 1+, 2-; 3+, 4-; 5+, 6-; 7+, 8-
Line fault detectioncan be switched on/off for each channel via configuration tool
Connectionmechanical switch with additional resistors (see connection diagram)
Short-circuit> 7 mA
Open-circuit< 0.1 mA
Digital signals (active)
Switching point: ON> 2.1 mA
Switching point: OFF< 1.2 mA
Digital output
Number of channels4
Suitable field devices
Field deviceSolenoid Valve
Field device [2]audible alarm
Field device [3]visual alarm
Connectionterminals 1+, 2-, 3+, 4-, 5+, 6-, 7+, 8-
Drive capability12 V / 22 mA
Internal resistor385 Ω
Current limit22 mA
Open loop voltagemin. 22.7 V
Line fault detectioncan be switched on/off for each channel via configuration tool
Test current0.4 mA
Short-circuit< 50 Ω
Open-circuit< 0.2 mA
Transfer characteristics
Deviation
After calibration0.1 % of the signal range at 20 °C (68 °F)
Influence of ambient temperature0.1 %/10 K of the signal range
Refresh timeapprox. 100 ms (4 channels)
Indicators/settings
LED indicationPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1-4) red: line fault (lead breakage or short circuit) , yellow: state of digital I/O (0/1)
Configuration LED (AI, AO, DI, DO) white: selected channel mode
Codingoptional mechanical coding via front socket
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2006
Conformity
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Environmental testEN 60068-2-14:2009
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Damaging gasEN 60068-2-42:2003
Relative humidityEN 60068-2-78:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 when mounted on backplane
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 100 g
Dimensions16 x 100 x 102 mm (0.63 x 3.9 x 4 inch)
Height100 mm
Width16 mm
Length103 mm
Data for application in connection with hazardous areas
EU-type examination certificateBVS 11 ATEX E 116 X
MarkingEx-Hexagon II 3(1) G Ex nA [ia Ga] IIC T4 Gc
Ex-Hexagon I (M1) [Ex ia Ma] I
Ex-Hexagon II (1) D [Ex ia Da] IIIC
Input
Voltage27 V
Current87 mA
Power575 mW (linear characteristic)
Output
Voltage27 V
Current87 mA
Power575 mW (linear characteristic)
Galvanic isolation
Rated voltage250 V field circuits to control and supply circuits
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Output/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-11:2007
EN 60079-15:2010
EN 60079-26:2007
EN 61241-11:2006
EN 50303:2000
International approvals
ATEX approvalBVS 11 ATEX E 116X
UL approvalE106378
IECEx approvalBVS 11.0068X
Approved forEx nAc [ia] IIC T4
[Ex ia] IIIC
[Ex ia] I
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV
General information
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210107
ECLASS 12.027210120
ECLASS 11.027210107
ECLASS 10.0.127210107
ECLASS 9.027210107
ECLASS 8.027210107
ECLASS 5.127210107
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: LB7104A

Function

The device is a configurable universal module. Each channel can operate in the following modes:
- As an analog input (AI) it feeds 2-wire transmitters.
- As an analog output (AO) it can drive proportional valves, I/P converters, or local indicators.
- As a digital input (DI) it reads dry contacts.
- As a digital output (DO) it can drive solenoids, sounders, or LED.
A combination of analog and digital I/O is possible.

Channel LEDs indicate the status of each channel. White LEDs indicate whether AI, AO, DI, DO are selected.

The intrinsically safe signals are galvanically isolated from the bus and the power supply.

Product Documentation: LB7104A

Language Selection:
ManualsLanguageFile TypeFile Size
Hardware Manual LB-Remote-I/O-SystemENGPDF5385 KB

Design / Simulation: LB7104A

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ166 KB
EPLAN macros LB-System / EPLAN-Makros LB-SystemALLZIP65808 KB

Approvals: LB7104A

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
DEKRA EXAM IECEx ia IECEx nAIECEx BVS 11.0068XALLLINK---
Europe DEKRA EXAM ATEX Category see certificateBVS 11 ATEX E 116 XALLPDF3874 KB
United Kingdom CML UKEX Category (1) D UKEX Category (M1) UK-Type Examination Certificate UKEX Category 3 (1) GCML 21UKEX2659XALLPDF137 KB
Control Drawings
Control drawing CSA / Control drawing CSA   ALLPDF220 KB
Declaration of Conformity
EU-Declaration of conformityTDOC-1039DENGENGPDF1143 KB
PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.