Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Valve Connector Cordset VMA-3+P-1M-PUR-V1-W

VMA-3+P-1M-PUR-V1-W
  • Valve connector according EN 175301-803 A/ISO 4400 (previously DIN 43650)
  • Moulded seal
  • Freely selectable cable outlet due to rotating insert

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VMA-3+P-1M-PUR-V1-W

Product Description
Valve connector, Form A, 3+PE, PUR cable
General specifications
Number of pins3 + PE
Connection 1Valve connector DIN
Construction type 1angled
Connection 2plug
Construction type 2angled
Threading 2M12
Electrical specifications
Operating voltage250 V AC/DC
Test voltage2000 V
Operating currentmax. 7 A at 40 °C
Volume resistance< 10 mΩ
Ambient conditions
Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
Cable: -25 ... 80 °C (-13 ... 176 °F)
Mechanical specifications
Degree of protectionIP67
ConnectionValve connector Form A
Material
ContactsCuZn ; CuSn
BodyPUR
CablePUR
Core insulationPVC
Cable
Sheath diameter∅ 6 mm
Bending radius> 10 x cable diameter, moving
Colorblack
Cores(3 + 1) x 0.5 mm2
Conductor construction16 x 0.2 mm ∅
Length1 m
Mass70 g

Classifications

SystemClasscode
ECLASS 13.027060312
ECLASS 12.027060312
ECLASS 11.027060312
ECLASS 10.0.127060312
ECLASS 9.027060312
ECLASS 8.027279218
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: VMA-3+P-1M-PUR-V1-W