Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

PCIe multiport serial card ICRPC-16P

RocketPort® EXPRESS
ICRPC-16P
  • RS-232/422/485 software selectable interfaces
  • Device drivers (Windows and Linux)
  • Communications speeds 300 bps to 460 Kbps
  • Low-profile or standard-height compatible
  • x1, x2, x4, x8, x12 or x16 lane PCIe connectivity
  • Low-latency communication supporting the widest variety of applications
  • Requires breakout box, see "Related products"

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ICRPC-16P

Product Description
PCIe 16-port serial card
General specifications
UL File NumberE185802
MTBF187.2 a
Electrical specifications
Power consumption3.216 W
Nominal voltage3.3 V DC or 12 V DC
Surge protection15 KV / 200 A for 1 ns
Interface
Interface typeSoftware selectable interfaces: RS-232 , RS-422 , RS-485
Physical 16
ProtocolHardware and Software Flow Control
Data bits: 5, 6, 7 or 8
Parity: Odd, Even, None, Mark and Space
Stop Bits: 1, 1.5 or 2
Receive Buffer: 512 Bytes
Transmit Buffer: 512 Bytes
Supported baud rates300 to 460 Kbps
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-4-2:2009
EN 61000-4-3:2006+A1:2008+A2:2010
EN 61000-4-4:2012
EN 61000-4-5:2014+A1:2017
EN 61000-4-6:2014
EN 61000-4-11:2004+A1:2017
RoHSEN IEC 63000:2018
Standard conformity
Electrical safetyCSA C22.2 No. 60950 / UL60950
Emitted interferenceEN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32
Noise immunityEN 55035:2017-07
Ambient conditions
Ambient temperature0 ... 60 °C (32 ... 140 °F)
Storage temperature-20 ... 85 °C (-4 ... 185 °F)
Relative humiditymax. 95 % non-condensing
Altitude0 ... 3048 m
Mechanical specifications
Mass249.5 g
Construction typeLow-profile PCIe or Standard PCIe
MountingLow-profile and standard-height bracket for mounting in PCs and servers
NoteMaximum of 4 PC cards can be used per system

Classifications

SystemClasscode
ECLASS 13.027242602
ECLASS 12.027242602
ECLASS 11.027242602
ECLASS 10.0.127242602
ECLASS 9.027242602
ECLASS 8.027242602
ECLASS 5.127242602
ETIM 9.0EC001597
ETIM 8.0EC001597
ETIM 7.0EC001597
ETIM 6.0EC001597
ETIM 5.0EC001597
UNSPSC 12.132151705

Details: ICRPC-16P

Function

Flexible, reliable and high-speed serial port expansion.

The RocketPort EXPRESS family comprises serial adapter cards compatible with systems supporting x1, x2, x4, x8, x12 or x16 PCI Express expansion slots. Cards are designed for standard and low-profile PCs and servers and ship with a low-profile and a standard-height bracket. All models feature software-selectable RS-232/422/485 serial communication at data transmission speeds up to 921 Kbps.

Connection to serial devices are made utilizing RJ45, DB9 or DB25 fan-out cables or DB9 or DB25 interface boxes, depending on the selected model.

Product Documentation: ICRPC-16P

Language Selection:
ManualsLanguageFile TypeFile Size
ICDM-RX/TCP (DeviceMaster) and ICRPC (RocketPort EXPRESS) Windows Driver Installation manualENGPDF21805 KB
ICRPC and ICRPB (RocketPort EXPRESS) Hardware Installation ManualENGPDF4742 KB

Approvals: ICRPC-16P

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULNWGQ2/8.E185802ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-7757_ENGENGPDF197 KB

Software: ICRPC-16P

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
ICRPC / RocketPort EXPRESS Linux device driver / ICRPC / RocketPort EXPRESS Linux Gerätetreiber2024-01ZIP28 KB
ICRPC / RocketPort EXPRESS Windows Device Driver / ICRPC / RocketPort EXPRESS Windows Gerätetreiber2024-01ZIP16160 KB
Software Tools
LCOM Linux utility / LCOM Linux-Dienstprogramm2024-02ZIP25 KB
Windows Utility Package / Windows-Dienstprogrammpaket2024-01ZIP1689 KB

Associated Products: ICRPC-16P

Accessories
489.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

16 DB-9M connectorsfa
702.00  USD

Contact Us

Surge protection and 16 DB-9M connectorsfa
489.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

16 DB-25F connectorsfa
702.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Surge protection and 16 DB-25M connectorsfa
16 RJ45 connectorsfa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!