Digitalizing hazardous areas.
Enabling connectivity.
Enhancing mobility.
Digital Products and Services
The Digital Products and Services online portal of the Pepperl+Fuchs brand ecom combines automated staging with mobile device management and a real-time monitoring function on a single platform. At the customer’s request, the platform can serve as a fully-fledged system for mobile device management that allows for remote and simultaneous device management on a global scale. Mobile devices are delivered with pre-configurations according to individual customer requirements and are ready for use immediately after delivery. Updates can be performed via the online platform every time and during operation, without having to involve local IT departments or to sending the devices to headquarters. Analyzing historical and real-time data is possible at any time. This analysis function provides companies with a comprehensive insight into processes and quickly reveals faulty or safety-critical procedures or interactions.
You get a complete ready-to-use service that guarantees consistent quality and safety for all devices in your company. This not only saves time, but also valuable resources!
Smartphones, tablets and digital workflows have become an integral part of modern working environments. Watch the video to learn more about our ready-to-use service, supporting you from the individual configuration of your devices to diagnostics and ensuring consistently high quality and security.
In our video, technical sales specialist Christopher Limbrunner presents the online platform for digital products and services that can be used as a full-fledged enterprise mobility management system. On top of that, users can chose from various applications such as apps for barcode scanning or for basic lone worker protection that facilitate their day-to-day work.
本次主题演讲,带您了解本质安全移动设备的关键应用以及数字服务如何帮助提高设备数据质量、透明度和安全性。
作为本质安全移动设备的全球市场领导者,我们为客户提供从配置和管理到(实时)设备数据评估的支持。 在我们的移动工人解决方案中,并学习如何提高数据质量、生产力和员工安全性!
在我们的日常和专业领域中使用(安全的)智能手机、平板电脑和周围的基础设施,可以提高效率、信息可用性和安全性。 在这次小组讨论中,ecom Instruments GmbH 公司的 Marco Kuhn、Roolf Wessels 和 Jörg Hartleb 分享了有关移动设备和服务的知识和经验。
If desired, mobile devices can leave the factory with individual default settings, such as customized security settings, application software and a WiFi connection that is already set up. This staging service allows devices to be deployed anywhere in the world immediately upon delivery. When purchasing a large number of new devices, companies can save time on cumbersome manual, often error-prone, configurations.
This helps guarantee a uniform (security) standard and high quality of all devices from the moment of delivery. The settings of one mobile device can serve as a "golden sample" that can be easily transferred to other devices and reproduced in the event of resets or repairs.
The Mobile Device Management (MDM) solution as the core of the platform enables the configuration of advanced settings as well as the online management of devices and individual user profiles. Small and medium-sized companies can use the tool as an instant-on solution for managing their mobile devices, while for large companies, the MDM software simplifies the management of company-owned devices for third-party companies. Required apps, WiFi, Email and VPN settings of the entire device pool can be defined completely remotely. In addition to viewing the device status and an optional location tracking function, there is also the option of locking or completely resetting devices as required.
This functional area allows you to deploy, manage and secure apps on devices: App distribution can take the form of direct push notification to the mobile device or publication in the company's own app store.
Tools specially developed for analysis and diagnosis provide continuous information about the device status. If problems occur, the diagnostic data determined can be provided to the support team so that problems can be identified and rectified promptly. The two tools eDIAGNOSTICS and eANALYTICS (from 12/2020) are available for this purpose.
Have questions on our digital products and services, or want to receive more information? We are happy to help! Simply fill out the contact form and send us a message.