Select Your Country

Go to global website

NJ1,5-F2-E2-V3-Y130652 Inductive sensor

Key Benefits at a Glance

  • Comfort series
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

CS
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NJ1,5-F2-E2-V3-Y130652

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.215 mm
Output type3-wire
Operating voltageUB10 ... 30 V
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 3 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 15 mA
Switching state indicatorLED, red
UL approvalcULus Listed, General Purpose
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typeConnector plug M8 x 1 , 3-pin
Housing materialPolyamide (PA)
Degree of protectionIP67
Dimensions
Height25 mm
Width12 mm
Length31 mm
NoteUse a stop screw combined with a model -F2 sensor from Pepperl+Fuchs GmbH.
The maximum actuation speed of the control slide is 0.1 m/s
General Notes