Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
5500-01 control unit bracket for easy mounting |
Operating mode | For mounting 5500 control unit to enclosure or back panel | |
Series | 5500 | |
System | Type Z Purge ; Ex pzc Purge | |
Hazardous environment | gas or dust |
Degree of protection | Mounting type 4X / IP66 (Seeloc washers) | |
Material | Bracket: 316 stainless steel Panel: 316 stainless steel Hardware, panel-to-enclosure (Bag 1) Bolts (3): 304 stainless steel Washers (3): Seeloc by APM Hexseal (P/N 75082 Buna-N) Nut: 304 stainless steel Hardware, bracket-to-panel (Bag 2) Bolts (2): 304 stainless steel Washers (2): Hard fiber Nuts (2): 304 stainless steel | |
Mass | 5500-ACC-BKT-NM 1.5 kg 5500-ACC-BKT-YM 2.6 kg | |
Dimensions | For bracket dimensions, see dimension drawing. Hardware, panel-to-enclosure (Bag 1) Bolts (3): ¼ x 20 x ¾" Washers (3): 1" (OD); 9.53mm (hole diameter) Nut: ¼" Hardware, bracket-to-panel (Bag 2) Bolts (2):5mm x 12mm button socket Washers (2): No 8 Nut (2):5mm nyloc nut |
Scope of delivery | One (1) each bracket and panel with mounting hardware included (Control unit and optional manifold are sold separately.) |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Technisch erforderlich | Diese Cookies und Skripte sind für die Bedienung der Website wichtig. | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |