Ultrasound—but Different.

Ultrasonic Sensor System
USi®-industry

Ultrasonic Sensor System USi®-industry with Two Independent Sensor Channels

Ultrasonic Sensor in Industrial Quality

Ultrasonic Sensor in Industrial Quality

The USi-industry combines all the advantages of industrial ultrasonic technology from Pepperl+Fuchs in one device. Regardless of material, color or surface finish, it enables reliable object detection in challenging environmental conditions and in outdoor areas.
Outstanding Detection Abilities

Outstanding Detection Abilities

As its miniature ultrasonic transducers are detached from the evaluation unit, the USi-industry can be used in confined installation situations. The special design of the IP69-rated transducers allows the sensor system to cover an elliptical, three-dimensional sound field with opening angles of ± 17° and ± 5°, providing outstanding detection abilities.
Maximum Flexibility in Operation

Maximum Flexibility in Operation

The two sensor channels of the USi-industry operate completely independently of each other, enabling an exceptionally high level of flexibility. In addition, two different parameter sets can be stored for each autonomous sensor channel and switched between them via a parameterizable digital input.
Optimum Application Adaptation

Optimal Application Adaptation

The USi-industry offers a teach-in mode that goes beyond simply teaching in switch points. Instead, the entire environment within the detection field is taught in. Three selectable operating modes and adjustable sensor cycle times further increase adaptability to the respective application.

Two Independent Transducers on a Single Evaluation Unit

Two Independent Transducers on a Single Evaluation Unit

Up to two ultrasonic transducers can be connected to the evaluation unit of the USi-industry ultrasonic sensor system. As they work completely independent of each other, various different applications can be solved with a single USi-industry sensor system. This outstanding adaptability is further enhanced by the fact that the evaluation unit can save two different parameter sets for each autonomous sensor channel—so the user has the option of triggering a change between both sets via the parameterizable digital input of the evaluation unit during operation.  

In combination with the remote design of the transducers, which are available with cable lengths of up to three meters, the system can be used very efficiently in applications where left/right or forward/reverse movements in a space need to be monitored—on automated guided vehicles (AGV), for example. Due to its robust design and the exceptionally high degree of protection (IP69) of the transducers, the USi-industry system can also be used effectively for similar applications in outdoor areas.

Technology

Elliptical Sound Field for Especially Wide Sensing Range

Elliptical Sound Field for Especially Wide Sensing Range

Whereas conventional ultrasonic sensors emit acoustic signals in the form of a radially symmetrical sound beam, the USi-industry uses a highly elliptical sound field. The opening angle of ± 17° / ± 5° creates an especially wide sensing range in one plane and a narrow sensing range in the other. This allows the transducer to be mounted in confined installation situations.

This means that the system can also be used successfully just above ground level or close to a wall. At the same time, this technology—which is optimized for capturing 3-D spaces—enables the sensor to detect switching targets as well as overhanging or ground-level obstalces.

The Components

Evaluation Unit
Ultrasonic Transducers
Software
Evaluation Unit
The evaluation unit enables the connection of up to two independently operating ultrasonic transducers via standardized M8 connections. The integrated USB interface enables the connection to a PC. Using the PC software, numerous sensor behaviors can be conveniently set. Two different parameter sets can be taught in for each autonomous sensor channel, so that a parameterizable digital input can be used to switch between the two sets during operation without interruption. The digital input can also be used to switch off the outputs completely or for teaching in changing environments during operation.

Furthermore, the USi-industry system is not limited to the output of value-discrete signals: In addition to the standard version with four switching outputs, the evaluation unit is also available as a version with three switching outputs and a 4...20 mA or 0...10 V analog output for measuring applications. 

The robust die-cast aluminum housing complies with degree of protection (IP65), making the evaluation unit also suitable for outdoor use. In addition to the connections for the ultrasonic transducers, there is a USB interface for convenient parameterization via PC.

The System

The USi-industry ultrasonic sensor system consists of an evaluation unit, up to two ultrasonic transducers, and the software. To learn more about the individual components, click through the tabber menu on the right.

The System

Video

Miniature housing design, detached ultrasonic transducers, elliptical sound field—these features distinguish the USi-industry ultrasonic sensor system from other standard ultrasonic sensors.

Anti-Collision System for AMRs

The USi-industry sensor system offers an excellent solution for implementing a gapless anti-collision system on AMRs: With its large 3D detection field, it can be used as a stand-alone sensor system, or in combination with other sensors used for AGV navigation by reliably monitoring blind areas in the vehicle’s periphery. Due to the integrated mutual interference suppression, several USi-industry sensor systems can be operated in parallel without interfering with each other. The small size of the ultrasonic transducers, which are detached from the evaluation unit, also favors both functional integration and harmonious integration into the vehicle design.   

Application Examples

Anti-Collision System for AMRs

Anti-Collision System for AMRs

To ensure collision-free movement of AMR fleets (autonomous mobile robots) in warehouses, the individual vehicles must be extensively equipped with reliable sensors. This is the only way to react to changes and recalculate the route if obstacles or other AMRs are detected on the route. At the same time, it is important to ensure that the sensor signals of the individual AMRs do not interfere with each other.
 

Anti-Collision System for Ground Support Equipment

As a key component of an anti-collision assistant, the USi-industry sensor system with its large 3-D detection field helps to minimize the risk of unintended collisions between the ground support equipment and the aircraft being loaded: The ultrasonic transducers mounted on the belt boom comply with degree of protection IP69, so that neither heavy rain nor high-pressure cleaning processes can penetrate the extremely compact transducer housing. Temperature compensation integrated into the evaluation unit ensures that daily or seasonal temperature fluctuations on the tarmac do not affect the reliability of the ultrasonic measurement results.

Anti-Collision System for Ground Support Equipment

Anti-Collision System for Ground Support Equipment

Ground support equipment at airports, such as conveyor belt carts, is essential for smooth loading processes. However, due to the ever-present time pressure of aircraft handling or during poor weather and visibility conditions, there is a certain risk of collisions between the conveyor boom and the aircraft fuselage, which can lead to costly damage to the aircraft and delays in take-off.

USi-safety

You Might Also Be Interested In …

If you want to use the exceptional features of the USi-industry in safety applications up to Category 3 PL d, the award-winning USi-safety is the right choice for you. The USi-industry's sister system has two microcontrollers that monitor the connected sensors, its own hardware and each other for correct functioning. This ensures that the system is fail-safe in accordance with EN ISO 13849-1. In addition, both OSSD outputs are short-circuit and cross-circuit monitored.

Trust the Ultrasonic Sensor Experts

In-House Quality That You Can Rely On

Ultrasonic Sensor In-House Competence

Ultrasonic sensors from Pepperl+Fuchs are built in our own technology center, where transducer development and manufacturing take place. For more than 30 years, our forward-thinking team of experts has been working continually to advance ultrasonic technology for the solutions of tomorrow. That means our customers always receive the highest performance products on the market.

This approach has led to the broadest portfolio in the industry— supported by numerous patents and innovations—for the highest level of flexibility in product selection and optimal application solutions. In addition to our standard portfolio, Pepperl+Fuchs has the knowledge and infrastructure to respond to customer requirements with speed and flexibility.

What's more, our extensive range of accessories offers you the right modules for customized integration, whether in tough installation conditions or for special applications, custom programming, and coordinated connection technology. They turn any sensor application into a high-performance, future-proof system solution.






Ultrasonic Technology Guides—Download Now for Free!

Technology Guides Ultrasonic_Sensors

We share our expertise with you in our downloadable documents—sign up now for your free digital copies of our technology guides on ultrasonic sensors! They will help you select the ideal sensor for your applications and get the most out of your device.

Kontakt os