Select Your Country

Go to global website

various HMI systems including several industrial monitors and PCs, peripherals and industrial box thin clients.
VisuNet from Pepperl+Fuchs

Industrial Human Machine Interfaces for Process Industries

With the VisuNet product family, Pepperl+Fuchs offers users a variety of HMI systems and solutions for a wide range of requirements in the process industry. The portfolio of industrial Human Machine Interfaces includes rugged industrial monitors, industrial box thin clients, box PCs and tablet thin clients, as well as thin client software and matching peripherals. With customized HMI solutions, we also implement your requirements exactly so that you get the perfect solution for your application.

Learn more about the broad portfolio of HMI systems from Pepperl+Fuchs.

  • Specially designed for the unique requirements of the process industry​

    Robust and industrial-grade, easy to clean, ready for use 24/7

  • First end-to-end thin client portfolio on the market

    From the control room to applications in Zone 1/21, Div. 1

  • Innovative Thin Client Software

    Preinstalled on every VisuNet Remote Monitor and Box Thin Client

  • Individual HMI solutions from a single source

    Our Solution Engineering Centers are there for you — worldwide.

Industrial Monitors

Whether modular design, compliance with GMP (Good Manufacturing Practice) guidelines or suitable for outdoor use: The portfolio of VisuNet industrial monitors includes various series with different communication technologies for a wide range of applications in the process industry. The industrial monitors from Pepperl+Fuchs are all extremely robust and easy to clean.

the 21.5" version of the VisuNet GXP next to the smaller 19" version

VisuNet GXP

With the VisuNet GXP series of industrial monitors, you get a modular HMI system in a compact design. At only 23 kg, the VisuNet GXP is the lightest monitor for life science applications in Zone 1/21. Due to the robust stainless steel housing, the VisuNet GXP monitors are particularly easy to clean and resistant to chemicals.

different variants of the VisuNet FLX series

VisuNet FLX

The VisuNet FLX series offers users maximum flexibility: The fully modular "One Fits All" design enables precise configuration of HMI solutions for applications in the (petro) chemical and pharmaceutical industries as well as outdoor use with various shunshield applications. The VisuNet FLX series includes HMI systems, panel and box PCs. The modularity allows thin client and display units or power supplies to be easily replaced directly in the field.

Industrial Box Thin Clients and Box PCs

Unlike conventional thin clients used in office environments, Pepperl+Fuchs' industrial Box Thin Clients (BTC) are suitable for use in harsh industrial environments. Due to their robust aluminum housing, they can withstand demanding environmental conditions and are suitable for 24/7 operation. Therefore, the BTCs always reliably enable access to virtualized applications and information from central servers.

For tasks that require more computing power, Pepperl+Fuchs' industrial box PCs are the right solution. They can be used both as stand-alone devices and as panel PCs or HMI systems.

Simplify Your ITWith Industrial Human Machine Interfaces

Learn how to simplify the process with our thin client-based remote monitors and box thin clients for operation in hazardous areas and the control room. And with Pepperl+Fuchs’ VisuNet RM Shell firmware, you get an optimized user interface that simplifies the setup for thin client devices.

tablet thin client device with the VisuNet RM Shell 6 user interface on the screen

Industrial Tablet Thin ClientHMI to Go

The industrial tablet thin client is based on the robust Pad-Ex® tablet from the Pepperl+Fuchs brand ecom and adds a mobile thin client device to the portfolio. The VisuNet RM Shell firmware is preinstalled on the mobile device so that the tablet can be quickly integrated into existing networks. This allows you to flexibly monitor your processes from any location. With the industrial tablet thin client, users not only benefit from all the advantages of the thin client software from Pepperl+Fuchs, but also from the features of the robust Pad-Ex tablet, such as global certification for use in hazardous areas.

Thin Client Software

The innovative VisuNet RM Shell thin client firmware is preinstalled on every VisuNet Remote Monitor and Box Thin Client from Pepperl+Fuchs. It simplifies the setup of thin clients as well as the operation of virtualized and conventional PC-based process control systems. The VisuNet Control Center add-on software also facilitates thin client management by enabling efficient, centralized configuration and maintenance of multiple remote monitors.

user interface of the VisuNet RM Shell 6 firmware

VisuNet RM Shell 6

VisuNet RM Shell 6 is the latest generation firmware for VisuNet Remote Monitors and Box Thin Clients from Pepperl+Fuchs. Using standard Ethernet technology, the software communicates with the process control system or MES and enables users to conveniently control and monitor their processes and plants. VisuNet RM Shell 6 is based on Microsoft® Windows 10 IoT Enterprise 2021 LTSC and supports all common protocols.

user interface of the VisuNet Control Center 6

VisuNet Control Center

VisuNet Control Center is an add-on software for users of VisuNet RM Shell. In combination with the RM Shell firmware, the innovative software tool enables centralized management of VisuNet HMI systems from a central location. Users no longer need to enter hazardous areas or clean rooms to configure or maintain remote monitors or box thin clients.

Peripherals

A broad range of different peripheral devices allows you to optimally adapt and use Pepperl+Fuchs industrial monitors, operator stations and operator terminals for your individual applications. The VisuNet peripherals portfolio includes handheld readers for hazardous areas, keyboards, network components, power supplies and replacement components.

variants of 1-D/2-D Barcode Handheld Readers

1-D/2-D Code Handheld Readers

With the 1-D/2-D code handheld readers, users can reliably capture important information, such as batch processes or recipe control, even in hazardous areas up to Zone 1/21. The devices are available as wired or wireless versions. With IP65 degree of protection, the handheld scanners are particularly robust and suitable for use in demanding environments.

three individual hmi solutions

Engineered Solutions

Off-the-shelf products do not always meet the exact requirements of every application. VisuNet engineered HMI solutions are a simple way to get the exact HMI that you need. Whether the requirement is for a remote monitor or an intrinsically safe panel PC, Pepperl+Fuchs can engineer a solution that fits your application and budget.

Downloads

  • VisuNet from Pepperl+Fuchs

    Industrial Human Machine Interfaces for Process Automation.

  • VisuNet GXP

    Up to Zone 1/21 Applications

  • VisuNet FLX

    The New Modular HMI Platform for Use up to Zone 2/22 and Div. 2

  • Industrial Box Thin Clients

    for 24/7 Operation

  • VisuNet RM Shell

    Thin Client Firmware

Contact Us

Do you have questions about our HMI systems, would you like more information, or would you like to contact us to plan an individual HMI solution? Simply use the form below—we look forward to hearing from you.