Industrial Box Thin Clients (BTCs)
Engineered for Reliability
Explosive atmospheres, harsh conditions, extreme temperatures—process industries pose unique challenges to people and technology. Pepperl+Fuchs industrial box thin clients are designed to deliver a reliable and rugged virtualization solution for the harsh conditions in industrial environments.
Engineered to withstand continuous exposure to high temperatures, shock, and vibration, the industrial box thin clients from Pepperl+Fuchs can handle the most demanding process applications. The rugged design of the BTCs offers users the most installation flexibility.

BTC22—Cutting-Edge Thin Client Solution
The BTC22 meets all the requirements of an industrial thin client. Like its predecessor, the BTC22 has an extremely robust design with no moving parts and is optimized for industrial use in 24/7 operation. The closed aluminum housing is dust-resistant and designed for the industrial temperature range of 0 °C … +55 °C (optionally -20 ... +60 °C). This opens up flexible application possibilities and installation options. With its modern software and extensive hardware interfaces, the BTC22 is equipped for the future.
- Long-term support with product availability of more than 5 years
- Up to 3x Full HD Monitors via DisplayPorts and USB-C alt mode
- 2 Ultra HD (4K) screen resolution of up to 60 Hz for modern large screens
- 3 dedicated Gigabit Ethernet ports

BTC24—Made for Quad Monitor Installations
The BTC24 industrial box thin client comes in a durable, enclosed IP4x housing that can withstand the challenging ambient conditions in process industries. With an extended temperature range of 0 °C … +55 °C (optionally -20 ... +60 °C) and its rugged design, it offers maximum installation flexibility. The BTC24 is specially designed for quad monitor installations. With four DisplayPort interfaces, it can support up to four modern Ultra HD monitors with 4K resolution at 60 Hz.
Installation Options

The BTCs provide users with a range of installation possibilities and a variety of mounting options. With their rugged design and extended temperature range, they can be installed in control rooms with challenging conditions. Mount them on top of a desk, under a desk, or store them in a drawer. In addition to mounting the BTCs right at your desk, there are several other options.

You only need the BTC DIN rail kit, a screwdriver, four anchors, and four screws to mount the compact BTCs on a standard DIN rail. The BTCs can be easily mounted in an automation cabinet using the preinstalled drilling holes, threads, and pull-push system of the DIN mount rail adapter.

Using a BTC VESA mount kit, you can install the box thin clients to a monitor’s backplate. Simply use screws to mount the VESA bracket to the monitor. Drilling holes and threads are already installed for simple attachment of the VESA bracket. Mount the box thin clients to the VESA bracket using the screws provided by Pepperl+Fuchs.

The compact BTCs can be also mounted to a wall. Use the appropriate mounting screws to secure the box thin clients' attached bracket. Make sure the wall can carry the load.
Comparison
BTC22 | BTC24 | |
Interfaces | 2 x Display Port 1 x USB-C 3.2 with DisplayPort alternate mode | 4 x DisplayPort; up to 4 x 4K |
Processor | Intel Atom x6413E | AMD Ryzen R2314 |
RAM | 8 GB DDR4 | 8 GB DDR4 (2x 4 GB Dual-Channel RAM) |
Operating Temperature | 0 … +55 °C (optional -20 … +60 °C) | 0 … +55 °C (optional -20 … +60 °C) |
Housing | Aluminum chassis | Aluminum chassis |
IP Rating | IP4x | IP4x |
Mounting Option | Desktop-, Wall-, Din-Rail-, VESA-Mounting | Desktop-, Wall-, Din-Rail-, VESA-Mounting |
Mechanical Security | All ports strain relieved and “lockable” | All ports strain relieved and “lockable” |
Cooling Method | Passive cooling, heat dissipating housing | Passive cooling, heat dissipating housing |
Certifications | CE, FCC and UL OrdLoc for Europe and US market access | CE, FCC and UL OrdLoc for Europe and US market access |
Software Options | VisuNet RM Shell 6 IGEL OS 12 ThinManager Ready | VisuNet RM Shell 6 IGEL OS 12 ThinManager Ready |
Firmware Easy Configuration with VisuNet RM Shell

VisuNet RM Shell firmware is pre-installed and pre-configured for various control systems on every VisuNet device, allowing for quick and easy setup of BTCs and remote monitors. The latest generation is based on Microsoft® Windows® 10 Enterprise LTSC 2021, offering long-term security updates. RM Shell also features integrated security mechanisms that reliably protect from malware and viruses.
VisuNet RM Shell enables a complete thin client solution for process industries—from BTCs in the control room down to remote monitors in Zone 1/21 and Division 1. And with VisuNet Control Center software, plant operators can centrally configure, monitor, and efficiently manage all devices.

For users who want to use VisuNet devices with IGEL OS, Pepperl+Fuchs offers box thin clients (BTCs) and remote monitors of the VisuNet FLX and VisuNet GXP series with pre-installed IGEL OS. IGEL OS is a platform-independent, Linux-based endpoint operating system developed for simple, intelligent and secure access to virtual applications, desktops, and cloud workspaces. The licenses need to be purchased from IGEL directly.
Contact Us
Do you have any questions on our box thin clients, or do you want to receive more information? We are happy to help! Simply fill out the contact form and send us a message.