-
BTC14
-
BTC22
![]() |
![]() |
|
---|---|---|
Interfaces | 4x DisplayPort; up to 4x 4K | 2x DisplayPort; up to 2x 4K |
Processor | AMD Ryzen Embedded V1202B | Intel® Atom x6413E |
RAM | 4 GB DDR4 (Standard) 8 GB DDR4 (optional) |
8 GB DDR4 |
Housing | Aluminum Chassis | Aluminum Chassis |
IP Rating | IP4x | IP4x |
Operating Temperature | Industrial temperature range: 0 ... 55 °C (32 ... 131 °F) Wide temperature range: -20 ... 60 °C (-4 ... 140 °F) |
Industrial temperature range: 0 ... 55 °C (32 ... 131 °F) |
Mounting Option | Desktop, Wall, Din Rail, VESA mounting | Desktop, Wall, Din Rail, VESA mounting |
Mechanical Security | All ports strain relieved and “lockable” | All ports strain relieved and “lockable” |
Cooling Method | Passive cooling, heat dissipating housing | Passive cooling, heat dissipating housing |
Certifications | CE and FCC for Europe and US market access | CE and FCC for Europe and US market access |
Firmware | RM Shell 5 or 6 | RM Shell 6 |