Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Lataa koko tietolomake PDF-tiedostona:
Ote tietolomakkeesta: Tekniset tiedot
PB-FSBG-1H
Mechanical specifications |
Mounting hole pattern | 7.9 mm |
Material | metal |
Classifications
System | Classcode |
ECLASS 13.0 | 27371238 |
ECLASS 12.0 | 27371238 |
ECLASS 11.0 | 27371238 |
ECLASS 10.0.1 | 27371238 |
ECLASS 9.0 | 27371238 |
ECLASS 8.0 | 27371238 |
ECLASS 5.1 | 27371238 |
ETIM 9.0 | EC002571 |
ETIM 8.0 | EC002571 |
ETIM 7.0 | EC002571 |
ETIM 6.0 | EC002571 |
ETIM 5.0 | EC002715 |
UNSPSC 12.1 | 39121550 |
Details:
PB-FSBG-1H
Liitännäistuotteet:
PB-FSBG-1H
Accessory of |
|
|
|
Construction type: Palm Button, Series: Palm Button, Operating voltage: 120 V AC / 45 - 60 Hz, Output type: Contact set ; Relay output (contacts are one-way guided), Ambient temperature: -18 ... 50 °C (0 ... 122 °F), Connection type: screw terminals, Degree of protection: IP64fa |
|
|
|
|
Construction type: Palm Button, Series: Palm Button, Operating voltage: 24 V DC, Output type: Contact set ; Relay output (contacts are one-way guided), Ambient temperature: -18 ... 50 °C (0 ... 122 °F), Connection type: screw terminals, Degree of protection: IP64fa |
|