At Long Distance.

High-performance identification systems for long ranges and maximum flexibility.

RFID read/write devices with UHF technology

Features

Ready for Use by Globally Operating Companies

Ready for Use by Globally Operating Companies

Our UHF read/write devices have distinct advantages for companies that operate internationally. All series are available in the appropriate frequency ranges for Europe, Asia, and America and enable easy integration in production and logistics processes. Cross boundaries with our RFID technology!
High Compatibility for Easy System Integration

High Compatibility for Easy System Integration

Prefabricated function blocks and preconfigured country-specific parameters enable fast system integration of our UHF read/write devices. While the F190 and F192 are operated with evaluation units from our portfolio, the F191 offers an IO-Link interface for integration with almost any fieldbus or controller. Stay flexible at all times!
Fully Geared to Industrial Applications

Fully Geared to Industrial Applications

Industrial applications leave no room for error. That's why our UHF read/write devices aim for maximum process reliability: with a high degree of protection (IP), extended temperature ranges and adjustable radiated power, they offer you maximum reliability. Trust the experts in RFID technology!
Quick Information Gathering With Multitag Reading

Quick Information Gathering With Multitag Reading

Our UHF RFID read/write devices enable reliable detection of several RFID transponders simultaneously—with just a single read operation. This multitag reading speeds up information transmission and lowers the throughput time of many different processes in production and logistics. Increase your efficiency and productivity!

360°—Explore the Mid-Range Version F190









Our UHF read write/heads are ideally suited for installation in challenging environmental conditions. Their rugged exterior and sealed electronics reliably protect them against all kinds of wear and tear, including high temperatures. Possible space restrictions are no longer an issue thanks to the device design of our UHF read/write devices: the UHF antenna is mounted inside the compact housing. This approach eliminates the need for error-prone extra components like coaxial cables while at the same time allowing for easy installation in tight spaces.

If you want to learn more about RFID technology in general, we recommend a visit to our "RFID Hub." This special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about RFID components …

Industrial RFID Technology

Robust UHF Read/Write Devices for Industrial Environments

Industrial RFID Technology

 

More Efficiency in Material Handling

To realize reading distances of more than 2 m, F192 extends the product family with outstanding features. With a range of up to 6 meters, this UHF read/write device is especially suitable for applications where long distances need to be covered. It is able to read and write on up to 200 tags at the same time, allowing an extremely fast throughput and significant productivity increase in material handling and intralogistics processes.

Use Cases

More Efficiency in Material Handling

More Efficiency in Material Handling

Efficiency is top priority in intralogistics. Goods need to be transported to their place of destination fast, safe, and without any misassignment. For applications where it comes down to mounting space and where reading distances from 1 m to 2 m are sufficient, F190 is ideal. Transmitting data in one bundle, information from multiple tags can be transmitted to the read/write device in a single step.

Reliable Processes in Automotive Production

Reliable Processes in Automotive Production

Automobile production can be controlled by tags that are mounted on skids or directly on vehicles. In addition to reading the vehicle ID, the write function enables the modification of information for downstream production steps on the tags. Even in challenging environments, like they frequently occur in the final assembly, our UHF read/write devices (e. g. F190) convince with their extreme reliability and flexibility.

 

Reliable Processes in Automotive Production

Electronic Kanban systems in automotive manufacturing rely heavily on identification technology. In this example, an F191 UHF RFID read/write with integrated IO-Link interface checks whether the trays are correctly aligned and whether the right trays are made available to the robot.

Contact Us

Simply send us an email to receive more information on the UHF read/write devices and RFID technology.

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.