Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
FLT-D/38a sw
Product Description |
Combination sensor for opening and protection |
General specifications |
Detection field | programmable , total field: 2200 mm x 1500 mm (WxD) for a mounting height of 2200 mm , measured using a horizontal test body 200 x 300 x 700 mm |
Light source | 10 IRED 950 nm |
Light type | modulated infrared light |
Setting angle | -6 ... 9 ° for a mounting height of 2200 mm |
Open time | programmable |
Indicators/operating means |
Function indicator | LED red: on for object detection, flashes during teaching phase |
Control elements | Programmble switch for switching type, open time, detection field |
Parameterization indicator | 5 LED, red |
Electrical specifications |
Operating voltage | 12 ... 31 V DC / 12 ... 30 V AC |
No-load supply current | ≤ 100 mA |
Power consumption | 3.5 VA |
Input |
Test input | active with +UB |
Output |
Switching type | light/dark on selectable programmable |
Signal output | Relay, 1 alternator |
Switching voltage | AC : 30 V ; DC : 32 V |
Switching current | 300 mA |
Switching power | 55 VA |
Response time | ≤ 110 ms |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 61000-6-1 EN 61000-6-2 without EN 61000-4-5, EN 61000-4-11 , EN 61000-6-3 , EN 61000-6-4 |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 ANSI 156,10 (as activation sensor) |
Approvals and certificates |
UL approval | UL |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -30 ... 75 °C (-22 ... 167 °F) |
Mechanical specifications |
Mounting height | max. 2200 mm |
Degree of protection | IP54 (when mounted) |
Connection | terminal strip 8-pin 1 ... 1.5 mm2 |
Material | |
| Housing | PC |
| Optical face | PC |
| Covering | ASA , black |
Mass | 195 g |
Dimensions | |
| Height | 60 mm |
| Width | 250 mm |
| Depth | 45 mm |
Note | Safety fuse ≤ 315 mA (slow-blow) according to IEC 60127-2 Sheet 1 Recommendation: after a short circuit, check that the device is functioning correctly. |
Classifications
System | Classcode |
ECLASS 13.0 | 27270913 |
ECLASS 12.0 | 27270913 |
ECLASS 11.0 | 27270913 |
ECLASS 10.0.1 | 27270913 |
ECLASS 9.0 | 27270913 |
ECLASS 8.0 | 27270913 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC002550 |
ETIM 8.0 | EC002550 |
ETIM 7.0 | EC002550 |
ETIM 6.0 | EC002550 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Details:
FLT-D/38a sw
Product Documentation:
FLT-D/38a sw
Design / Simulation:
FLT-D/38a sw