Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor with polarization filter |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 6000 mm | |
Threshold detection range | 10 m (with C110-2 reflector) | |
Light source | LED | |
Light type | modulated visible red light | |
Polarization filter | yes | |
Diameter of the light spot | approx. 150 mm at 6000 mm detection range | |
Opening angle | approx. 1.4 ° | |
Indicators/operating means | ||
Function indicator | LED yellow, frontal and in the terminal compartment, lit up when light beam is free, flashing when falling short of the stability control |
|
Control elements | Programming switch for light/dark on, timer functions | |
Control elements | 2 potentiometers for timer functions | |
Control elements | 1 Potentiometer as sensitivity adjuster | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Output | ||
Switching type | light/dark on | |
Signal output | 2 PNP, complementary, short-circuit protected, reverse polarity protected | |
Approvals and certificates | ||
Approvals | CE | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | Flange connector series 714, 4-pin (including unwired, right-angled socket) | |
Material | ||
Housing | GF17 | |
Optical face | glass |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |