Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NCN8-18GM40-N0-10M
General specifications |
Switching function | Normally closed (NC) |
Output type | NAMUR |
Rated operating distance | 8 mm |
Installation | non-flush |
Assured operating distance | 0 ... 6.48 mm |
Actual operating distance | 7.2 ... 8.8 mm typ. 8 mm |
Reduction factor rAl | 0.42 |
Reduction factor rCu | 0.4 |
Reduction factor r304 | 0.72 |
Output type | 2-wire |
Nominal ratings |
Nominal voltage | 8 V |
Switching frequency | 0 ... 500 Hz |
Hysteresis | 1 ... 15 typ. 5 % |
Reverse polarity protection | reverse polarity protected |
Short-circuit protection | yes |
Current consumption | |
| Measuring plate not detected | min. 3 mA |
| Measuring plate detected | ≤ 1 mA |
Switching state indicator | all direction LED, yellow |
Standard conformity |
EMC in accordance with | IEC / EN 60947-5-2:2004 |
Standards | DIN EN 60947-5-6 (NAMUR) |
Ambient conditions |
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) |
Storage temperature | -40 ... 100 °C (-40 ... 212 °F) |
Mechanical specifications |
Core cross section | 0.75 mm2 |
Housing material | Stainless steel |
Sensing face | PBT |
Degree of protection | IP67 |
Dimensions | |
| Length | 40 mm |
| Diameter | 18 mm |
General information |
Use in the hazardous area | see instruction manuals |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NCN8-18GM40-N0-10M
Product Documentation:
NCN8-18GM40-N0-10M
Design / Simulation:
NCN8-18GM40-N0-10M
Approvals:
NCN8-18GM40-N0-10M
Associated Products:
NCN8-18GM40-N0-10M
Accessories |
|
|
|
Mounting flange, 18 mmfa |
|