Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | Normally open (NO) | |
Output type | NAMUR with safety function | |
Slot width | 2 mm | |
Depth of immersion (lateral) | 5 ... 7 typ. 6 mm | |
Installation | ||
Output type | 2-wire | |
Nominal ratings | ||
Installation conditions | ||
O | 0 mm | |
P | 5 mm | |
Nominal voltage | 8 V | |
Switching frequency | 0 ... 5000 Hz | |
Hysteresis | 0 ... 0.2 typ. % | |
Current consumption | ||
Measuring plate not detected | max. 1 mA | |
Measuring plate detected | ≥ 3 mA | |
Constant magnetic field | 50 mT | |
Alternating magnetic field | 80 mT | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Standard conformity | ||
EMC in accordance with | IEC / EN 60947-5-2:2004 | |
Ambient conditions | ||
Ambient temperature | -25 ... 100 °C (-13 ... 212 °F) | |
Mechanical specifications | ||
Connection type | flexible leads LIFYW , 500 mm | |
Core cross section | 0.06 mm2 | |
Housing material | PBT | |
Degree of protection | IP67 | |
Dimensions | ||
Height | 13 mm | |
Width | 15 mm | |
Length | 8 mm | |
Note | only for non-ferrous metal Adjustable stop |
|
General information | ||
Use in the hazardous area | see instruction manuals |
System | Classcode |
---|---|
ECLASS 13.0 | 27274101 |
ECLASS 12.0 | 27274101 |
ECLASS 11.0 | 27272401 |
ECLASS 10.0.1 | 27272401 |
ECLASS 9.0 | 27272401 |
ECLASS 8.0 | 27272401 |
ECLASS 5.1 | 27272401 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 267 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
exida Functional Safety Assessment | P+F 03/11-10 R015 | ALL | 302 KB |