Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Switching function | 2 x normally open (NO) | |
Output type | Two-wire | |
Rated operating distance | 3 mm | |
Installation | flush mountable | |
Output polarity | DC | |
Assured operating distance | 0 ... 2.43 mm | |
Actual operating distance | 2.7 ... 3.3 mm typ. | |
Reduction factor rAl | 0.5 | |
Reduction factor rCu | 0.4 | |
Reduction factor r304 | 1 | |
Reduction factor rSt37 | 1.1 | |
Output type | 2-wire | |
Nominal ratings | ||
Operating voltage | 6 ... 60 V DC | |
Switching frequency | 0 ... 500 Hz | |
Hysteresis | typ. 5 % | |
Reverse polarity protection | reverse polarity tolerant | |
Short-circuit protection | no | |
Voltage drop | ≤ 6 V | |
Operating current | 4 ... 100 mA | |
Lowest operating current | 4 mA | |
Off-state current | 0 ... 1 mA typ. 0.7 mA | |
Time delay before availability | ≤ 1 ms | |
Switching state indicator | LED, yellow | |
Valve status indicator | LED, yellow | |
Limit data | ||
Tightening torque, fastening screws | 0.4 Nm | |
Functional safety related parameters | ||
MTTFd | 590 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Compliance with standards and directives | ||
Standard conformity | ||
Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose | |
CSA approval | cCSAus Listed, General Purpose | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Mechanical specifications | ||
Connection (system side) | Cage tension spring terminals | |
Core cross section (system side) | 1.5/2.5 mm2 flexible/rigid | |
Connection (valve side) | Cage tension spring terminals | |
Core cross section (valve side) | 1.5/2.5 mm2 flexible/rigid | |
Housing material | PBT | |
Sensing face | PBT | |
Degree of protection | IP67 | |
Tightening torque, housing screws | 1 Nm | |
Tightening torque, cable gland | M20 x 1.5 ; max. 7 Nm M12 x 1.5 ; max. 3 Nm |
|
Dimensions | ||
Height | 35.5 mm | |
Width | 65 mm | |
Length | 77.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27273901 |
ECLASS 12.0 | 27273901 |
ECLASS 11.0 | 27220501 |
ECLASS 10.0.1 | 27220501 |
ECLASS 9.0 | 27220501 |
ECLASS 8.0 | 27220501 |
ECLASS 5.1 | 27220501 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD Portal / CAD Portal | ALL | LINK | --- |
CAD-files 3-D / CAD-Dateien 3-D | ALL | STP | 989 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA CSA Ordinary Location | 1007121 | ALL | 198 KB | |
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB |