Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
NBB4-12GM45-E2-M-150MM-3DT04
Product Description |
Mobile Equipment Series |
General specifications |
Switching function | Normally open (NO) |
Output type | PNP |
Rated operating distance | 4 mm |
Installation | flush |
Output polarity | DC |
Assured operating distance | 0 ... 3.24 mm |
Reduction factor rAl | 0.39 |
Reduction factor rCu | 0.35 |
Reduction factor r304 | 0.75 |
Output type | 3-wire |
Nominal ratings |
Operating voltage | 10 ... 60 V |
Switching frequency | 0 ... 800 Hz |
Hysteresis | typ. 5 % |
Reverse polarity protection | yes |
Short-circuit protection | yes |
Voltage drop | ≤ 2.5 V |
Operating current | 0 ... 200 mA |
Off-state current | 0 ... 0.5 mA typ. 0.1 µA |
No-load supply current | ≤ 15 mA |
Time delay before availability | ≤ 5 ms |
Switching state indicator | all direction LED, yellow |
Functional safety related parameters |
MTTFd | 1530 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 0 % |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
Protection class | II |
| Rated insulation voltage | 60 V |
| Rated impulse withstand voltage | 800 V |
UL approval | cULus Listed, General Purpose |
E1 Type approval | 10R-04 |
Ambient conditions |
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F)
|
Mechanical specifications |
Connection type | Cable connector Deutsch DT04 , 3-pin with PUR cable 150 mm |
Core cross section | 0.75 mm2 |
Housing material | brass, nickel-plated |
Sensing face | PBT |
Degree of protection | IP69K |
Mass | 120 g |
Dimensions | |
| Length | 60 mm |
| Diameter | 12 mm |
Note | X = 150 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27274001 |
ECLASS 12.0 | 27274001 |
ECLASS 11.0 | 27270101 |
ECLASS 10.0.1 | 27270101 |
ECLASS 9.0 | 27270101 |
ECLASS 8.0 | 27270101 |
ECLASS 5.1 | 27270101 |
ETIM 9.0 | EC002714 |
ETIM 8.0 | EC002714 |
ETIM 7.0 | EC002714 |
ETIM 6.0 | EC002714 |
ETIM 5.0 | EC002714 |
UNSPSC 12.1 | 39121550 |
Details:
NBB4-12GM45-E2-M-150MM-3DT04
Product Documentation:
NBB4-12GM45-E2-M-150MM-3DT04
Approvals:
NBB4-12GM45-E2-M-150MM-3DT04
Certificates | Certificate No. | Language | File Type | File Size |
UNECE KBA E1 | 10R-067189 | ALL | PDF | 556 KB
|