Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V15B-G-12M-PUR-ABG-V15B-G
Product Description |
Bus cable PROFIBUS, M12 to M12, PUR cable |
General specifications |
Number of pins | 2 + shield |
Transfer rate | max. 12 MBit/s |
Connection 1 | socket |
Construction type 1 | straight |
Threading 1 | M12 |
Connection 2 | plug |
Construction type 2 | straight |
Threading 2 | M12 |
Electrical specifications |
Operating voltage | max. 250 V |
Operating current | max. 4 A |
Volume resistance | < 5 mΩ |
Ambient conditions |
Ambient temperature | cable, flexing: -20 ... 80 °C (253 ... 353 K), cable, fixed: -40 ... 80 °C (233 ... 353 K) |
Pollution degree | 3 |
Mechanical specifications |
Degree of protection | IP65 / IP67 / IP69K |
Connection | 5-pin M12 connector, B-coded |
Material | |
| Contacts | CuSn |
| Contact surface | Ni/Au |
| Body | TPU, black |
| Cable | PUR |
| Slotted nut | Zinc diecast, nickel-plated |
| Sleeve connector | Zinc diecast, nickel-plated |
| Seal | NBR |
| Core insulation | PE |
Cable | 2 cores with 2 fillers to the core |
| Sheath diameter | ∅ 7.8 mm |
| Bending radius | > 10 x cable diameter, moving |
| Color | violet |
| Cores | 2 x 0.25 mm2 |
| Conductor construction | 19 x 0.13 mm ∅ |
| Shield | grid tin-plated copper wires, 80 % covering |
| Length | 12 m |
Mass | 757 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V15B-G-12M-PUR-ABG-V15B-G
Design / Simulation:
V15B-G-12M-PUR-ABG-V15B-G
Approvals:
V15B-G-12M-PUR-ABG-V15B-G