Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 7+, 8- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Rated current | max. 20 mA | |
Power dissipation | 1.4 W | |
Input | ||
Connection side | control side | |
Connection | terminals 9+, 10-, 11+ | |
Voltage drop | approx. 4 V at 20 mA | |
Input current | ≤ 100 µA up to 50 °C (122 °F) at 10 V | |
Limit | max. 40 mA | |
Transmission range | 4 ... 20 mA | |
Output | ||
Connection side | field side | |
Connection | terminals 1+, 2- | |
Voltage | 0 ... 5 V | |
Current | max. 20 mA | |
Load | output resistance: max. 3 Ω | |
Transfer characteristics | ||
Accuracy | 0.1 % | |
Deviation | ||
After calibration | ≤ ± 0.1 % incl. non-linearity and hysteresis at 20 °C (68 °F) | |
Influence of ambient temperature | ≤ ± 0.01 %/K | |
Rise time | < 10 ms | |
Galvanic isolation | ||
Input/power supply | functional insulation, rated insulation voltage 50 V AC | |
Indicators/settings | ||
Display elements | LED | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 100 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1 | |
Height | 107 mm | |
Width | 20 mm | |
Depth | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 02 ATEX 7203 X | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I | |
Certificate | TÜV 99 ATEX 1499 X | |
Marking | II 3G Ex nA II T4 | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0440 | |
UL approval | ||
Control drawing | 116-0441 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx BAS 05.0041X IECEx CML 19.0051X |
|
IECEx marking | [Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I Ex ec IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
The device drives I/P converters, electrical valves, and positioners in the hazardous area.
The device has current input and voltage output.
A current limit circuit in series to terminal 9 protects the device from damage. The maximum voltage drop at the input is 4 V DC, allowing for the connection of several devices due to the low voltage drop in order to maintain multiple galvanically isolated outputs (signal duplication).
At least 20 mA is available within the allowable supply voltage range at terminals 1 and 2 which means that with 10 V output voltage, a load of at least 500 Ω must be connected.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 50 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 105 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Australia Test Safe | ANZEx 17.3006X | ALL | 6788 KB | |
Baseefa IECEx Certificate of Conformity | IECEx BAS 05.0041X | ALL | LINK | --- |
CML Ex ec IECEx Certificate of Conformity | IECEx CML 19.0051X | ALL | LINK | --- |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
Europe Baseefa II (1) D I (M1) II (1) G | BAS 02 ATEX 7203X | ALL | 3195 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 99 ATEX 1499X | ALL | 1999 KB | |
Korea KOSHA | 11-AV4BO-0062 | ALL | 570 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC 20181231 - E106378 RepRef 20181109 | ALL | 404 KB | |
USA FM | FM 17 US 0334X | ALL | 168 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Ukraine SERTIS Ex | SC 21.0646 X | ALL | 12351 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 23 KB | ||
Control drawing FM / Control drawing FM | ALL | 21 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|