Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
WCS-DCF-5M-V15
Product Description |
Female cordset single-ended M12 A-coded, 5-pin, PUR cable black, shielded |
General specifications |
Number of pins | 5 + shield |
Connection 1 | socket |
Construction type 1 | straight |
Threading 1 | M12 |
Connection 2 | cable end |
Electrical specifications |
Operating voltage | max. 60 V AC/DC |
Operating current | max. 4 A |
Volume resistance | < 5 mΩ |
Compliance with standards and directives |
Standard conformity | |
| Degree of protection | EN 60529:2000 |
| Standards | IEC 61076-2-101:2008 |
| Flammability | Grip: UL 94 |
Ambient conditions |
Ambient temperature | Body: -40 ... 90 °C (-40 ... 194 °F) cable, flexing: -25 ... 100 °C (-13 ... 212 °F) cable, fixed: -25 ... 100 °C (-13 ... 212 °F) |
Pollution degree | 3 |
Mechanical specifications |
Contact elements | spring-loaded contact socket |
Pin diameter | 1 mm |
Degree of protection | IP67 / IP68 / IP69k |
Material | |
| Contacts | CuSn / Au |
| Contact surface | Au |
| Body | TPU, green |
| Cable | PUR |
| Slotted nut | Diecast zinc |
| Core insulation | PP |
Cable | extra-fine wire, flexible |
| Sheath diameter | ∅ 4.8 mm |
| Bending radius | > 10 x cable diameter, moving |
| Color | grey |
| Cores | 5 x 0.34 mm2 |
| Conductor construction | 42 x 0.1 mm ∅ |
| Shield | grid covering 85 % |
| Length | 5 m |
Flammability | |
| Contact carrier | HB |
| Housing | V-2 |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
WCS-DCF-5M-V15
Product Documentation:
WCS-DCF-5M-V15
Design / Simulation:
WCS-DCF-5M-V15