Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V15S-G-0,5M-PUR-ABG-SUBD9
Product Description |
Adapter, M12 x 1, to sub-D, 9-pin |
General specifications |
Number of pins | 5 + shield |
Connection 1 | plug |
Construction type 1 | straight |
Threading 1 | M12 |
Connection 2 | socket |
Construction type 2 | straight |
Threading 2 | Sub-D |
Electrical specifications |
Operating voltage | max. 36 V DC |
Operating current | max. 1.5 A |
Volume resistance | < 30 mΩ |
Ambient conditions |
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Pin diameter | 1 mm |
Degree of protection | IP20 |
Material | |
| Contacts | CuZn |
| Contact surface | Au |
| Body | TPU |
| Cable | PUR |
| Slotted nut | Diecast zinc |
Cable | fine-strand, flexible |
| Color | black |
| Cores | 5 x 0.34 mm2 |
| Length | 0.5 m |
Mass | approx. 221 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V15S-G-0,5M-PUR-ABG-SUBD9