Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V1S-WV4A-10M-PP-W1
Product Description |
Single-ended male cordset, M12, V4A stainless steel, wash-down design, 4-pin, PP cable |
General specifications |
Number of pins | 4 |
Connection 1 | Male connector |
Construction type 1 | right angle |
Threading 1 | M12 |
Connection 2 | cable end |
Electrical specifications |
Operating voltage | max. 250 V AC/DC |
Operating current | max. 4 A |
Compliance with standards and directives |
Standard conformity | |
| Degree of protection | EN 60529 |
| Standards | IEC 61076-2-101 |
| Halogen-free | IEC 60754-1 |
| Temperature resistance | DIN EN 60811-1-4 |
| Material | FDA-compliant in accordance with FDA 21 CFR 177.2600 |
Ambient conditions |
Ambient temperature | cable, flexing: -25 ... 105 °C (-13 ... 221 °F) cable, fixed: -40 ... 105 °C (-40 ... 221 °F) |
Pollution degree | 3 |
Mechanical specifications |
Contact elements | spring-loaded contact socket |
Pin diameter | 1 mm |
Degree of protection | IP67 / IP68 / IP69 |
Material | |
| Contacts | CuSn |
| Contact surface | Ni/Au |
| Body | PP |
| Cable | PP-EPDM |
| Slotted nut | stainless steel V4A |
| Seal | FKM |
| Core insulation | PP |
| Temperature resistance | Cold bending-resistant and cold impact-resistant up to -40 °C (-40 °F) |
Cable | extra-fine wire, flexible |
| Sheath diameter | ∅ 4.7 mm |
| Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
| Color | grey |
| Cores | 4 x 0.34 mm2 |
| Conductor construction | 42 x 0.1 mm ∅ |
| Length | 10 m |
Drag chain suitability | |
| Drag chain cycles | min. 4000000 |
| Motion velocity | max. 3 m/s |
| Traverse distance | 10 m |
| Acceleration | max. 10 m/s2 |
| Torsion cycles | min. 4000000 |
| Torsional stress | ± 270 °/m |
Tightening torque, cable gland | 0.4 ... 0.6 Nm |
Mating cycles | min. 100 |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V1S-WV4A-10M-PP-W1
Approvals:
V1S-WV4A-10M-PP-W1