Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Illuminated pushbutton module |
General specifications | ||
---|---|---|
Node type | Standard node | |
Indicators/operating means | ||
Button | 2 integrated, protected against accidental activation, keys can be individually labelled, labeling field on the module |
|
Electrical specifications | ||
Rated operating voltage | 26.5 ... 31.6 V from AS-Interface | |
Rated operating current | ≤ 55 mA (LEDs on) | |
Protection class | III | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Programming instructions | ||
Profile | S-3.F | |
IO code | 3 | |
ID code | F | |
Data bits (function via AS-Interface) | ||
D0 | ||
D1 | ||
D2 | ||
D3 | ||
Parameter bits (programmable via AS-i) | function | |
P0 | not used | |
P1 | not used | |
P2 | not used | |
P3 | not used | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 | |
Connection | cable piercing method or terminal compartment flat cable or standard round cable |
System | Classcode |
---|---|
ECLASS 13.0 | 27371228 |
ECLASS 12.0 | 27371228 |
ECLASS 11.0 | 27371228 |
ECLASS 10.0.1 | 27371228 |
ECLASS 9.0 | 27371228 |
ECLASS 8.0 | 27371228 |
ECLASS 5.1 | 27371228 |
ETIM 9.0 | EC001028 |
ETIM 8.0 | EC001028 |
ETIM 7.0 | EC001028 |
ETIM 6.0 | EC001028 |
ETIM 5.0 | EC001028 |
UNSPSC 12.1 | 39121533 |