Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RL-UV3/G/K/92
Product Description |
Print mark contrast sensor |
General specifications |
Detection range | 0 ... 100 mm |
Light source | LED |
Light type | modulated UV light |
Light spot representation | 9 mm at 20 mm sensor range |
Indicators/operating means |
Function indicator | LED green, lights up with receiver lit |
Control elements | Sensitivity adjuster, light/dark switch |
Electrical specifications |
Operating voltage | 12 ... 30 V DC |
Output |
Switching type | light/dark on |
Signal output | 1 NPN, short-circuit protected |
Approvals and certificates |
Approvals | CE |
Mechanical specifications |
Degree of protection | IP67 |
Connection | M12 connector, 4-pin |
Material | |
| Housing | diecast aluminum |
| Optical face | glass |
Classifications
System | Classcode |
ECLASS 13.0 | 27270906 |
ECLASS 12.0 | 27270906 |
ECLASS 11.0 | 27270906 |
ECLASS 10.0.1 | 27270906 |
ECLASS 9.0 | 27270906 |
ECLASS 8.0 | 27270906 |
ECLASS 5.1 | 27270906 |
ETIM 9.0 | EC001820 |
ETIM 8.0 | EC001820 |
ETIM 7.0 | EC001820 |
ETIM 6.0 | EC001820 |
ETIM 5.0 | EC001820 |
UNSPSC 12.1 | 39121528 |
Details:
RL-UV3/G/K/92
Product Documentation:
RL-UV3/G/K/92
Design / Simulation:
RL-UV3/G/K/92