Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product HiSHPSM/32/MM-01
Not available for purchase
Not available for purchase

HART Termination Board HiSHPSM/32/MM-01

HiSHPSM/32/MM-01
  • 32-channel
  • 24 V DC supply
  • Interface for serial or parallel wiring options
  • Dual RS 485 connections
  • Slot for HART Multiplexer

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiSHPSM/32/MM-01

Supply
Nominal voltage24 V DC
Fusing3.15 A , 5 x 20 mm (0.2 x 0.8 inch)
Power dissipation0.7 W , with Multiplexer
Reverse polarity protectionyes
HART signal channels (intrinsically safe)
HART signal channels
Number of channels32 unbalanced signal loops
Interface
Type/number2 x RS-485
Redundancy
Supplyyes
Galvanic isolation
HART signal channels30 V DC
Ambient conditions
Ambient temperature-20 ... 55 °C (-4 ... 131 °F)
Relative humidity5 ... 90 %, non-condensing
Mechanical specifications
Core cross section2.5 mm2 (16 AWG)
Connectionfield side: fixed screw terminals
control side: fixed screw terminals
RS 485 interface: removable screw terminals
power: removable screw terminals
Massapprox. 500 g
Dimensions222 x 122 x 208 mm (8.7 x 4.8 x 8.2 inch) (W x H x D) , depth including module assembly with HiDMux2700
Height122 mm
Width222 mm
Depth208 mm
MountingDIN rail mounting
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210190
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242690
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiSHPSM/32/MM-01

Product Documentation: HiSHPSM/32/MM-01

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF162 KB
Manuals
Manual DTM description HiDMux2700ENGPDF2278 KB
Manual HiDMux2700ENGPDF8581 KB

Approvals: HiSHPSM/32/MM-01

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
China SITIIAS CCC Ex Certificate2023322308005457 (Singapore)ALLPDF763 KB
Korea Radio ApprovalKCC-REI-PF1-HISHPSM-32-MMALLPDF454 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-B0C1BALLPDF43 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-B0G3ALLPDF40 KB

Associated Products: HiSHPSM/32/MM-01

Accessory of

32-channel, 24 V DC supply, HART field device input (revision 5 to 7), RS-485 interface, Up to SIL 3 acc. to IEC/EN 61508pa