Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Tab-Ex 02 DZ2 (DIV 2 & Zone 2/22), latest available Android firmware release, WiFi, with camera, version for Brazil |
Hardware | ||
---|---|---|
Processor | Exynos 7 Octa, 1.6 GHz Octa-core (Cortex®-A53) | |
Working memory | RAM 3 GByte | |
Camera | ||
Front camera | 5 MP | |
Main camera | 8 MP Autofocus | |
Video recording resolution | Full HD (1920 x 1080 pixels) @ 30 fps | |
Internal data memory | 16 GByte | |
Sensors | Acceleration sensor, proximity and ambient light sensor, gyroscope, geomagnetic, Hall sensor, facial recognition | |
Indicators/operating means | ||
Display | Can be operated while wearing gloves | |
Touchscreen technology | Capacitive multitouch | |
Type | TFT, LCD | |
Screen diagonal | 20.31 cm | |
Resolution | 1280 x 800 (WXGA) | |
Brightness | 480 nit | |
Colors | 16 Mio. | |
Electrical specifications | ||
Battery type | Li-Ion battery 16.91 WH 3.8 V 4450 mAh | |
Operating duration | up to 11 h | |
Communication | ||
WLAN | 802.11 a/b/g/n/ac (2.4 GHz + 5 GHz) | |
Bluetooth | Bluetooth® 4.2 | |
GPS sensor | GPS, Glonass, Beidou | |
USB | USB 2.0 | |
Connections | Wi-Fi Direct, NFC, ANT+ | |
Software | ||
Operating system | Android™ | |
Languages | Deutsch English (default) | |
Safety | Samsung KNOX 3.2 | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Mechanical specifications | ||
Degree of protection | IP64 | |
Mass | Wi-Fi 575 g | |
Dimensions | H x W x D 127.6 mm x 247.7 mm x 9.9 mm | |
Data for application in connection with hazardous areas | ||
ATEX approval | ||
Certificate of conformity | EPS 18 ATEX 1 055 X | |
ATEX marking | II 3G Ex ic IIC T5 Gc II 3D Ex ic IIIB T100 °C Dc |
|
International approvals | ||
CSA approval | ||
CSA certificate | 70166734 | |
Approved for | Class I, Division 2, Groups A, B, C, D T5 Class I, Zone 2, Group IIC T5 |
|
IECEx approval | ||
IECEx certificate | IECEx EPS 18.0029X | |
IECEx marking | Ex ic IIC T5 Gc Ex ic IIIB T100 °C Dc |
|
INMETRO approval | TÜV 19.0624 X | |
Approved for | Ex ic IIC T5 Gc Ex ic IIIB T100 °C Dc |
|
Approved for | Brazil | |
General information | ||
Scope of delivery | Tab-Ex® 02 Battery Ex-protective cover S Pen USB cable Travel charger Documentation |
System | Classcode |
---|---|
ECLASS 13.0 | 19010201 |
ECLASS 12.0 | 19010201 |
ECLASS 11.0 | 19010201 |
ECLASS 10.0.1 | 19010201 |
ECLASS 9.0 | 19010201 |
ECLASS 8.0 | 19010201 |
ECLASS 5.1 | 19010108 |
ETIM 9.0 | EC002945 |
ETIM 8.0 | EC002945 |
ETIM 7.0 | EC002945 |
ETIM 6.0 | EC002945 |
ETIM 5.0 | EC001413 |
UNSPSC 12.1 | 43191507 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - AVEVA Mobile Operator Solutions | ENG | 175 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|