Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
System components | ||
---|---|---|
Emitter | SLA20-T/92 | |
Receiver | SLA20-R/92 | |
General specifications | ||
Effective detection range | 0 ... 10 m | |
Number of protective field beams | 1 | |
Light source | LED , 665 nm | |
Light type | modulated visible red light | |
Tests | IEC/EN 61496 | |
Safety type according to IEC/EN 61496 | 4 | |
Marking | CE | |
Target size | static: 15 mm dynamic: 30 mm (at v = 1.6 m/s of the obstacle) |
|
Opening angle | < 5 ° | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
Category | Cat. 4 | |
Mission Time (TM) | 20 a | |
PFHd | 4.4 E-10 | |
Type | 4 | |
Indicators/operating means | ||
Function indicator | LED yellow/green in receiver: off: Interruption yellow: transmission green: reception with sufficient stability control |
|
Stability alarm indicator | LED functional display yellow | |
Electrical specifications | ||
Operating voltage | Power supply via control unit | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Approvals | TÜV | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | max. 95 %, not condensing | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | M12 connector, 4-pin | |
Material | ||
Housing | Plastic terluran® , RAL 1021 (yellow) (fiber-reinforced plastic) | |
Optical face | glass | |
Mass | per 120 g | |
Dimensions | ||
Height | 88 mm | |
Width | 24.8 mm | |
Depth | 65.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27272701 |
ECLASS 12.0 | 27272701 |
ECLASS 11.0 | 27272701 |
ECLASS 10.0.1 | 27272701 |
ECLASS 9.0 | 27272701 |
ECLASS 8.0 | 27272701 |
ECLASS 5.1 | 27272701 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 46171620 |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 166 KB |
CAD 3-D additional / CAD 3-D additional | ALL | STP | 166 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-CA-L87056-31-80408991-0 / UL-US-L87056-11-80408991-0 | ALL | 630 KB | |
USA UL | UL-US-L215245-11-20607002-2 / UL-CA-L215245-21-20607002-1 | ALL | 561 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|