Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
OBE5000-18GM70-SE5
Product Description |
Thru-beam sensor |
General specifications |
Effective detection range | 0 ... 5 m |
Light source | LED |
Light type | modulated infrared light |
Indicators/operating means |
Function indicator | LED yellow: switching state (receiver) |
Control elements | sensitivity adjustment |
Electrical specifications |
Rated operating voltage | 10 ... 30 V DC , ripple 10 %SS |
Operating voltage | 10 ... 30 V DC |
Output |
Switching type | light/dark on |
Signal output | 1 switch output PNP |
Approvals and certificates |
Approvals | CE |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 2 m, 3 x 0.34 mm2, PVC cable |
Material | |
| Housing | brass, nickel-plated |
| Optical face | PC |
Classifications
System | Classcode |
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Details:
OBE5000-18GM70-SE5
Approvals:
OBE5000-18GM70-SE5