Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Input | |
Supply | ||
Connection | d14+, z14- | |
Rated voltage | 20.4 ... 27.6 V DC | |
Ripple | ≤ 10 % | |
Rated current | approx. 130 mA | |
Input | ||
Input (intrinsically safe) | ||
Number of channels | 4 | |
Connection | channel 1: d2-, z2+ channel 2: d4-, z4+ channel 3: d6-, z6+ channel 4: d8-, z8+ |
|
Rated values | acc. to EN 60947-5-6 (NAMUR) | |
Open circuit voltage/short-circuit current | approx. 8 V DC / approx. 8 mA | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA | |
Line fault detection | breakage I ≤ 0.1 mA | |
Pulse/Pause ratio | ≥ 0.5 ms / ≥ 0.5 ms | |
Input (non-intrinsically safe) | mode of operation reversible | |
Connection | channal 1: z18 channel 2: z22 channel 3: z 26 channel 4: z30 |
|
Input current | 1 mA | |
Signal level | 1-signal: 15 ... 30 V DC 0-signal: 0 ... 5 V DC or open input |
|
Input delay | 5 ... 20 ms (typical 10 ms) | |
Output | ||
Connection | channel 1: output I: d20, d18, output II: b20, b18, output III: z20 channel 2: output IV: d24, d22, output V: b24, b22, output VI: z24 channel 3: output VII: d28, d26, output VIII: b28, b26, output IX: z28 channel 4: output X: d32, d30, output XI: b32, b30, output XII: z32 |
|
Switching current | output III, VI, IX, XII : 10 mA , short-circuit protected | |
Output | output III, VI, IX, XII : electronic output, active | |
Signal level | output III, VI, IX, XII : 1-signal: (L+) -5 V/0.9 V 0-Signal: blocked output (off-state current ≤ 10 µA) |
|
Contact loading | in conjunction with SIL2 applications output I, II, IV, V, VII, VIII, X, XI: 50 V AC/1 A/cos φ = 1/0.5 A/cos φ = 0.3; 40 V DC/1 A/50 W resistive load |
|
Energized/De-energized delay | output I, II, IV, V, VII, VIII, X, XI: < 12 ms / < 10 ms | |
Mechanical life | output I, II, IV, V, VII, VIII, X, XI: 2 x 105 switching cycles | |
Transfer characteristics | ||
Switching frequency | output I, II, IV, V, VII, VIII, X, XI: ≤ 25 Hz output III, VI, IX, XII 1 kHz ≤ max. 1 kHz |
|
Galvanic isolation | ||
Output/power supply | reinforced insulation acc. to EN 50178, rated insulation voltage 50 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | The device has been used for the same applications for several years. It therefore features an appropriate electromagnetic field immunity. The device must not be used in new plants. | |
Conformity | ||
Insulation coordination | EN 50178 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | 48-pin plug connector acc. to DIN 41612 , series 2 , type F , z, b and d provided | |
Mass | approx. 300 g | |
Dimensions | 20 x 128 x 193 mm (0.8 x 5 x 7.5 inch) | |
Height | 128 mm | |
Width | 20 mm | |
Length | 190 mm | |
Construction type | Eurocard 100 x 160 mm (3.9 x 6.3 inch) acc. to DIN 41494, front panel 4TE | |
Mounting | in 19" rack | |
Coding | a3/c7 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 00 ATEX 2210 , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1)GD [EEx ia] IIC | |
Input | EEx ia IIC | |
Voltage | 12.7 V | |
Current | 20 mA | |
Power | 62 mW (linear characteristic) | |
Output | ||
Contact loading | output I, II, IV, V, VII, VIII, X, XI: 50 V AC/2 A/cos φ = 1/1 A/cos φ = 0.3; 40 V DC/2 A/100 W resistive load | |
Galvanic isolation | ||
Input/Output | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Input/power supply | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 50014:1997, EN 50020:1994 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210121 |
ECLASS 12.0 | 27210121 |
ECLASS 11.0 | 27210121 |
ECLASS 10.0.1 | 27210121 |
ECLASS 9.0 | 27210121 |
ECLASS 8.0 | 27210121 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
The device transfers digital signals (NAMUR sensors or dry contacts) from a hazardous area to a safe area.
Each proximity sensor or switch controls a relay output for the safe area load. The mode of operation and the line fault detection can be determined for each individual channel. This allows a desired mix of sensors and mechanical contacts with or without LB/SC.
A fault is signalized by LEDs acc. to NAMUR NE44.
Manuals | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - E-system | ENG | 320 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
exida Functional Safety Assessment | P+F 03/3-25 R010 | ALL | 468 KB |